High-Voltage I²C Controlled Overvoltage Protection Load Switch with OTG

Features

Microcontrollers (MCUs)

  • Wide supply voltage range for VIN from 2.8 V to 20.0 V
  • System Power supply VDD from 3.0 V to 4.5 V
  • ISW maximum 5.6 A continuous current for OVP mode
  • Support 1.5 A USB OTG
  • 29 V tolerance on VIN pin
  • 16 mΩ (typical) ultra Low ON resistance
  • Adjustable VIN overvoltage protection by both external resistor and I²C
  • Built-in slew rate control for inrush current limit
  • Integrated current source for VIN pin impedance detection
  • Protection circuitry:
    • OverTemperature Protection
    • OverVoltage Protection
    • Under-Voltage Lockout
  • Surge protection:
    • IEC61000-4-5 exceeds ±100 V on VIN
  • ESD protection:
    • IEC61000-4-2 contact discharge exceeds 8 kV on VIN
    • IEC61000-4-2 air discharge exceeds 15kV on VIN
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 3 kV on all pins
    • MM Class B exceeds 100 V on all the pins
  • Specified from -40 °C to +85 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support