RF Cooking

Block Diagram

Choose a diagram:

i.MX RT1050

RF Cooking BD1

K32w061

RF Cooking BD2

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

RF

General Purpose Amplifiers

Wireless Connectivity

Wireless MCUs

Bluetooth Low Energy

RFID

NFC Readers

Power Management

5 V PMIC Solutions

AC-DC Controllers with Integrated PFC

Sensors

I3C/I²C Digital Temp. Sensors

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz

RF Performance/Power Consumption

  • Support of Zigbee 3.0, Thread, and IEEE 802.15.4 and Bluetooth Low Energy 5.0
  • -100 dBm RX sensitivity
  • Up to 11 dBm TX power
  • RX 4.3 mA, DC/DC on at 3V
  • TX 7.4 mA @ 0 dBm, 20.3 mA @ 10 dBm
  • Numerous and flexible low-power modes, Power Down Mode current <1 uA
  • Bluetooth LE 5.0 with 2Mbps and up to 8 simultaneous connections
  • Improved Wi-Fi co-existence

Documentation

Quick reference to our documentation types.

14 documents

Show All

Support

What do you need help with?