H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz

Click image to open expanded view

Block Diagram

MC33932 Simplified Application Drawing

MC33932 Simplified Application Drawing

Features

Key Features

  • 8.0 V to 28 V continuous operation (transient operation from 5.0 V to 40 V)
  • 235mΩ maximum RDS(ON) @ 150°C (each H-Bridge MOSFET)
  • 3.0 V and 5.0 V TTL / CMOS logic compatible inputs
  • Over-current limiting (regulation) via internal constant-off-time PWM
  • Output short-circuit protection (short to VPWR or GND)
  • Temperature-dependant current-limit threshold reduction
  • All inputs have an internal source/sink to define the default (floating input) states
  • Sleep Mode with current draw < 50μ A (each half with inputs floating or set to match default logic states)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (7)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.