8-Bit MCU with Integrated Vreg, Configurable H-B, LIN

Block Diagram

MM908E625

 MM908E625 Block Diagram

Features

Key Features

  • High-performance M68HC908EY16 core
  • 16 KB of on-chip flash memory and 512 B of RAM
  • Internal clock generation module
  • Two 16-bit, two-channel timers
  • 10-bit ADC
  • LIN physical layer
  • Autonomous watchdog with cyclic wake-up
  • Three two-pin Hall effect sensor input ports
  • One analog input with switchable current source
  • Four low RDS(ON) half-bridge outputs
  • One low RDS(ON) high side output
  • 13 micro controller I/Os
N true 0 PSPMM908E625en 18 Application Note Application Note t789 9 Application Note Software Application Note Software t783 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Product Change Notice Product Change Notice t526 1 Reference Manual Reference Manual t877 2 en_US 2 1 10.0 English The 908E625 is an integrated single-package solution including a high-performance HC08 microcontroller with a SMARTMOS<sup>&#174;</sup> TM analog control IC. 1064429328829703435194 PSP 1.2 MB None None documents None 1064429328829703435194 /docs/en/data-sheet/MM908E625.pdf 1162143 /docs/en/data-sheet/MM908E625.pdf MM908E625 N N 2016-10-31 MM908E625, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication /docs/en/data-sheet/MM908E625.pdf /docs/en/data-sheet/MM908E625.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Apr 11, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MM908E625, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication 2 5.0 English The 908E625 is an integrated single package solution, including a high performance HC08 microcontroller with a SMARTMOS analog control IC. The HC08 includes Flash Memory, a timer, Enhanced Serial Communications Interface (ESCI), an Analog-to-Digital Converter (ADC), Serial Peripheral Interface (SPI), and an Internal Clock Generator (ICG) module. The analog control die provides fully protected H-Bridge/high side outputs, voltage regulator, autonomous watchdog with cyclic wake-up, and Local Interconnect Netwo 1064434962051705553357 PSP 198.1 KB None None documents None 1064434962051705553357 /docs/en/fact-sheet/MM908E625FS.pdf 198110 /docs/en/fact-sheet/MM908E625FS.pdf MM908E625FS N N 2016-10-31 MM908E625FS, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU and LIN Serial Communication /docs/en/fact-sheet/MM908E625FS.pdf /docs/en/fact-sheet/MM908E625FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Apr 11, 2012 Fact Sheet t523 Fact Sheet Fact Sheet Y N MM908E625FS, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU and LIN Serial Communication false en_US en Reference Manual Reference Manual 2 3 0 English This document describes the design of a high-brightness LED demo system, which demonstrates wireless communication using NXP&#8217;s MC13213 (SiP) device, high-brightness LED dimming control using NXP&#8217;s MM908E625 (Quad Half H-Bridge with power supply + HC08), and the 3-axis acceleration sensor MMA7260QT from NXP. 1208187826668730824144 PSP 5.5 MB Registration without Disclaimer None documents Extended 1208187826668730824144 /secured/assets/documents/en/reference-manual/DRM097.pdf 5511946 /secured/assets/documents/en/reference-manual/DRM097.pdf DRM097 documents Y N 2016-10-31 MPC5121eRM: MPC5121e Preliminary Reference Manual /webapp/Download?colCode=DRM097 /secured/assets/documents/en/reference-manual/DRM097.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Apr 14, 2008 500633505221135046 Reference Manual Y N MPC5121eRM: MPC5121e Preliminary Reference Manual 4 Rev. 0 English This reference manual provides all the design guidelines and considerations when designing a High Brightness LED Driver using the MM908E625 Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication. This manual also includes the installation and setup instructions for the HBLED RD Graphical User Interface that controls the HBLED RD Driver using RF communication and Our IEEE 13192 Evaluation Board. 1157479829271695765932 PSP 3.0 MB Registration without Disclaimer None documents Extended 1157479829271695765932 /secured/assets/documents/en/reference-manual/DRM083.pdf 2976870 /secured/assets/documents/en/reference-manual/DRM083.pdf DRM083 documents Y N 2016-10-31 High Brightness Led Driver Using the MM9008E625 with MC13192 RF Interface and SMAC 4.1 and DMX2SMAC for DMX512 to SMAC 4.1 Bridge Designer Reference Manual /webapp/Download?colCode=DRM083 /secured/assets/documents/en/reference-manual/DRM083.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Sep 5, 2006 500633505221135046 Reference Manual Y N High Brightness Led Driver Using the MM9008E625 with MC13192 RF Interface and SMAC 4.1 and DMX2SMAC for DMX512 to SMAC 4.1 Bridge Designer Reference Manual Application Note Application Note 9 5 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 6 2.0 English During final test of the MM908E625 / MM908E626 various parameters (e.g. ICG trim value) are measured and stored into the device internal FLASH memory for internal and also for customer use. The purpose of those parameters is to enhance the accuracy of the MM908E625 / MM908E626 and reduce end of line calibration for the customer (e.g. no ICG trimming necessary). 1322527324276720726260 PSP 336.7 KB None None documents None 1322527324276720726260 /docs/en/application-note/AN4193.pdf 336668 /docs/en/application-note/AN4193.pdf AN4193 documents N N 2011-12-05 AN4193, MM908E625 / MM908E626 - Factory Trimming and Calibration /docs/en/application-note/AN4193.pdf /docs/en/application-note/AN4193.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 28, 2011 645036621402383989 Application Note N N AN4193, MM908E625 / MM908E626 - Factory Trimming and Calibration 7 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 8 0 English NXP Semiconductors's MC9S08SH represents a simple, low-cost, high-performance upgrade path from the MC68HC908QY family. The MC9S08SH shares common modules with other HCS08 series. Upgrading to the MC9S08SH also enables easy migration among other HCS08 series as applications evolve. This document introduces new features in the MC9S08SH and highlights differences between the MC9S08SH and MC68HC908QY. For in-depth implementation of MC9S08SH, please consult datasheet. 1216606500682719140432 PSP 186.4 KB None None documents None 1216606500682719140432 /docs/en/application-note/AN3590.pdf 186436 /docs/en/application-note/AN3590.pdf AN3590 documents N 2008-07-20 Migrating from the MC68HC908QY to the MC9S08SH /docs/en/application-note/AN3590.pdf /docs/en/application-note/AN3590.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 20, 2008 645036621402383989 Application Note Y N Migrating from the MC68HC908QY to the MC9S08SH 9 0 English AN3321: Integration of high-brightness LED control with a low-cost microcontroller (MCU) affords a control system increased functionality and flexibility for tomorrow?s lighting application needs. DC-to-DC converter is needed to supply the voltage and constant current that the high-power or high-brightness LED needs. MCU-Based LED Drivers Using DC-to-DC Converters: Buck, Boost, and Buck-Boost. 1192546319790724707234 PSP 199.8 KB None None documents None 1192546319790724707234 /docs/en/application-note/AN3321.pdf 199845 /docs/en/application-note/AN3321.pdf AN3321 documents N 2007-10-16 AN3321, High-Brightness LED Control Interface - Application Notes /docs/en/application-note/AN3321.pdf /docs/en/application-note/AN3321.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 16, 2007 645036621402383989 Application Note Y N AN3321, High-Brightness LED Control Interface - Application Notes 10 0 English This video shows NXP CEO Michel Mayer and g-sensor brake lamp designer Matt Ruff explaining the operation and benefits of the g-sensor brake lamp to customers at the NXP Technology Forum in 2005. 1168385862101728615759 PSP 15.1 MB None None documents None 1168385862101728615759 /docs/en/application-note/AN3380EXPLAINED.wmv 15101691 /docs/en/application-note/AN3380EXPLAINED.wmv AN3380EXPLAINED documents N N 2016-10-31 g-Sensor Brake Lamp Explanation video /docs/en/application-note/AN3380EXPLAINED.wmv /docs/en/application-note/AN3380EXPLAINED.wmv Application Note N 645036621402383989 2022-12-07 wmv N en Jan 9, 2007 645036621402383989 Application Note Y N g-Sensor Brake Lamp Explanation video 11 0 English This video shows simulated and test vehicle demonstrations of the g-sensor brake lamp on a motorcycle in normal and emergency braking scenarios.&#13;&#10; 1168385825360708015774 PSP 4.2 MB None None documents None 1168385825360708015774 /docs/en/application-note/AN3380DEMO.wmv 4177551 /docs/en/application-note/AN3380DEMO.wmv AN3380DEMO documents N N 2016-10-31 g-Sensor Brake Lamp Demonstration video /docs/en/application-note/AN3380DEMO.wmv /docs/en/application-note/AN3380DEMO.wmv Application Note N 645036621402383989 2022-12-07 wmv N en Jan 9, 2007 645036621402383989 Application Note Y N g-Sensor Brake Lamp Demonstration video 12 0 English AN3380SW.zip /docs/en/application-note-software/AN3380SW.zip /docs/en/application-note-software/AN3380SW.zip The g-sensor brake lamp provides high-intensity variable light output proportional to a vehicle&#8217;s deceleration, providing valuable information to drivers behind motorcycles. 1166641721350705167153 PSP 930.5 KB None None documents None 1166641721350705167153 /docs/en/application-note/AN3380.pdf 930546 /docs/en/application-note/AN3380.pdf AN3380 documents N 2006-12-20 g-Sensor High-Brightness LED Brake Lamp /docs/en/application-note/AN3380.pdf /docs/en/application-note/AN3380.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 20, 2006 645036621402383989 Application Note Y N g-Sensor High-Brightness LED Brake Lamp 13 1 English The main purpose of this application note is to show one way to implement a closed-loop control position servo motor application which utilizes the Local Interconnect Network (LIN) to allow a series of similar motors to be connected together and controlled from a central LIN leader controller. 113cYZ61 PSP 1.0 MB None None documents None 113cYZ61 /docs/en/application-note/AN2396.pdf 1032354 /docs/en/application-note/AN2396.pdf AN2396 documents N N 2016-10-31 AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) /docs/en/application-note/AN2396.pdf /docs/en/application-note/AN2396.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Dec 15, 2005 645036621402383989 Application Note Y N AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) Application Note Software Application Note Software 2 14 0 English Software accompanying AN3380 1167934073932723332128 PSP 818.8 KB None None documents None 1167934073932723332128 /docs/en/application-note-software/AN3380SW.zip 818800 /docs/en/application-note-software/AN3380SW.zip AN3380SW documents N 2007-01-04 Software accompanying AN3380 /docs/en/application-note-software/AN3380SW.zip /docs/en/application-note-software/AN3380SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en Jan 4, 2007 789425793691620447 Application Note Software D N Software accompanying AN3380 15 0 English 117S2HzL PSP 584.2 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 117S2HzL /secured/assets/documents/en/application-note-software/AN2396SW.zip 584182 /secured/assets/documents/en/application-note-software/AN2396SW.zip AN2396SW documents Y N 2016-10-31 AN2396SW, Software files for AN2396 /webapp/Download?colCode=AN2396SW&appType=license /secured/assets/documents/en/application-note-software/AN2396SW.zip Application Note Software N 789425793691620447 2024-09-02 zip Y en Apr 18, 2003 789425793691620447 Application Note Software Y N AN2396SW, Software files for AN2396 Errata Errata 1 16 1.0 English 908EY16 Microprocessor, 2L31N/3L31N Mask Errata and Analog, L90B8 Mask Errata - LIN Dominant Issue 1133879937508715679659 PSP 128.4 KB None None documents None 1133879937508715679659 /docs/en/errata/MM908E625ER.pdf 128439 /docs/en/errata/MM908E625ER.pdf MM908E625ER documents N 2005-12-06 MM908E625, Silicon Revision A Errata /docs/en/errata/MM908E625ER.pdf /docs/en/errata/MM908E625ER.pdf Errata N 155452329886410597 2022-12-07 pdf en Dec 6, 2005 155452329886410597 Errata Y N MM908E625, Silicon Revision A Errata Package Information Package Information 1 17 2 English This thermal addendum is provided as a supplement to the MM908E625 technical data sheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. 1121959360422700265746 PSP 174.2 KB None None documents None 1121959360422700265746 /docs/en/package-information/908E625ACDWBTAD.pdf 174220 /docs/en/package-information/908E625ACDWBTAD.pdf MM908E625ACDWBTAD documents N 2005-10-05 MM908E625ACDWBTAD, Thermal Data, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication /docs/en/package-information/908E625ACDWBTAD.pdf /docs/en/package-information/908E625ACDWBTAD.pdf Package Information N 302435339416912908 2022-12-07 pdf en Jul 21, 2005 302435339416912908 Package Information N N MM908E625ACDWBTAD, Thermal Data, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication Product Change Notice Product Change Notice 1 18 0 English 1402082356521729851871 PSP 3.9 KB None None documents None 1402082356521729851871 /docs/en/product-change-notice/PCN16300.htm 3863 /docs/en/product-change-notice/PCN16300.htm PCN16300 documents N N 2016-10-31 Q-Family Shipping/Packaging Materials and MPQ Change /docs/en/product-change-notice/PCN16300.htm /docs/en/product-change-notice/PCN16300.htm Product Change Notice N 454076741825495278 2024-01-19 htm N en Jun 6, 2014 454076741825495278 Product Change Notice Y N Q-Family Shipping/Packaging Materials and MPQ Change false 0 MM908E625 downloads en true 1 Y PSP Application Note 9 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 5 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN4193.pdf 2011-12-05 1322527324276720726260 PSP 6 Nov 28, 2011 Application Note During final test of the MM908E625 / MM908E626 various parameters (e.g. ICG trim value) are measured and stored into the device internal FLASH memory for internal and also for customer use. The purpose of those parameters is to enhance the accuracy of the MM908E625 / MM908E626 and reduce end of line calibration for the customer (e.g. no ICG trimming necessary). None /docs/en/application-note/AN4193.pdf English documents 336668 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4193.pdf AN4193, MM908E625 / MM908E626 - Factory Trimming and Calibration /docs/en/application-note/AN4193.pdf documents 645036621402383989 Application Note N en None N pdf 2.0 N N AN4193, MM908E625 / MM908E626 - Factory Trimming and Calibration 336.7 KB AN4193 N 1322527324276720726260 /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 7 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 /docs/en/application-note/AN3590.pdf 2008-07-20 1216606500682719140432 PSP 8 Jul 20, 2008 Application Note NXP Semiconductors's MC9S08SH represents a simple, low-cost, high-performance upgrade path from the MC68HC908QY family. The MC9S08SH shares common modules with other HCS08 series. Upgrading to the MC9S08SH also enables easy migration among other HCS08 series as applications evolve. This document introduces new features in the MC9S08SH and highlights differences between the MC9S08SH and MC68HC908QY. For in-depth implementation of MC9S08SH, please consult datasheet. None /docs/en/application-note/AN3590.pdf English documents 186436 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3590.pdf Migrating from the MC68HC908QY to the MC9S08SH /docs/en/application-note/AN3590.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Migrating from the MC68HC908QY to the MC9S08SH 186.4 KB AN3590 N 1216606500682719140432 /docs/en/application-note/AN3321.pdf 2007-10-16 1192546319790724707234 PSP 9 Oct 16, 2007 Application Note AN3321: Integration of high-brightness LED control with a low-cost microcontroller (MCU) affords a control system increased functionality and flexibility for tomorrow?s lighting application needs. DC-to-DC converter is needed to supply the voltage and constant current that the high-power or high-brightness LED needs. MCU-Based LED Drivers Using DC-to-DC Converters: Buck, Boost, and Buck-Boost. None /docs/en/application-note/AN3321.pdf English documents 199845 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3321.pdf AN3321, High-Brightness LED Control Interface - Application Notes /docs/en/application-note/AN3321.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3321, High-Brightness LED Control Interface - Application Notes 199.8 KB AN3321 N 1192546319790724707234 /docs/en/application-note/AN3380EXPLAINED.wmv 2016-10-31 1168385862101728615759 PSP 10 Jan 9, 2007 Application Note This video shows NXP CEO Michel Mayer and g-sensor brake lamp designer Matt Ruff explaining the operation and benefits of the g-sensor brake lamp to customers at the NXP Technology Forum in 2005. None /docs/en/application-note/AN3380EXPLAINED.wmv English documents 15101691 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3380EXPLAINED.wmv g-Sensor Brake Lamp Explanation video /docs/en/application-note/AN3380EXPLAINED.wmv documents 645036621402383989 Application Note N en None Y wmv 0 N N g-Sensor Brake Lamp Explanation video 15.1 MB AN3380EXPLAINED N 1168385862101728615759 /docs/en/application-note/AN3380DEMO.wmv 2016-10-31 1168385825360708015774 PSP 11 Jan 9, 2007 Application Note This video shows simulated and test vehicle demonstrations of the g-sensor brake lamp on a motorcycle in normal and emergency braking scenarios.&#13;&#10; None /docs/en/application-note/AN3380DEMO.wmv English documents 4177551 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3380DEMO.wmv g-Sensor Brake Lamp Demonstration video /docs/en/application-note/AN3380DEMO.wmv documents 645036621402383989 Application Note N en None Y wmv 0 N N g-Sensor Brake Lamp Demonstration video 4.2 MB AN3380DEMO N 1168385825360708015774 /docs/en/application-note/AN3380.pdf 2006-12-20 1166641721350705167153 PSP 12 Dec 20, 2006 Application Note The g-sensor brake lamp provides high-intensity variable light output proportional to a vehicle&#8217;s deceleration, providing valuable information to drivers behind motorcycles. None /docs/en/application-note/AN3380.pdf English documents 930546 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3380.pdf g-Sensor High-Brightness LED Brake Lamp /docs/en/application-note/AN3380.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N g-Sensor High-Brightness LED Brake Lamp 930.5 KB AN3380 N 1166641721350705167153 /docs/en/application-note/AN2396.pdf 2016-10-31 113cYZ61 PSP 13 Dec 15, 2005 Application Note The main purpose of this application note is to show one way to implement a closed-loop control position servo motor application which utilizes the Local Interconnect Network (LIN) to allow a series of similar motors to be connected together and controlled from a central LIN leader controller. None /docs/en/application-note/AN2396.pdf English documents 1032354 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2396.pdf AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) /docs/en/application-note/AN2396.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) 1.0 MB AN2396 N 113cYZ61 Application Note Software 2 /docs/en/application-note-software/AN3380SW.zip 2007-01-04 1167934073932723332128 PSP 14 Jan 4, 2007 Application Note Software Software accompanying AN3380 None /docs/en/application-note-software/AN3380SW.zip English documents 818800 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3380SW.zip Software accompanying AN3380 /docs/en/application-note-software/AN3380SW.zip documents 789425793691620447 Application Note Software N en None D zip 0 N Software accompanying AN3380 818.8 KB AN3380SW N 1167934073932723332128 /secured/assets/documents/en/application-note-software/AN2396SW.zip 2016-10-31 117S2HzL PSP 15 Apr 18, 2003 Application Note Software Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2396SW.zip English documents 584182 1395958162559706127527 789425793691620447 2024-09-02 Y /webapp/Download?colCode=AN2396SW&appType=license AN2396SW, Software files for AN2396 /secured/assets/documents/en/application-note-software/AN2396SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 0 Y N AN2396SW, Software files for AN2396 584.2 KB AN2396SW N 117S2HzL Data Sheet 1 /docs/en/data-sheet/MM908E625.pdf 2016-10-31 1064429328829703435194 PSP 1 Apr 11, 2012 Data Sheet Data Sheet The 908E625 is an integrated single-package solution including a high-performance HC08 microcontroller with a SMARTMOS<sup>&#174;</sup> TM analog control IC. None /docs/en/data-sheet/MM908E625.pdf English 1162143 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MM908E625.pdf MM908E625, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication /docs/en/data-sheet/MM908E625.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MM908E625, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication 1.2 MB MM908E625 N 1064429328829703435194 Errata 1 /docs/en/errata/MM908E625ER.pdf 2005-12-06 1133879937508715679659 PSP 16 Dec 6, 2005 Errata 908EY16 Microprocessor, 2L31N/3L31N Mask Errata and Analog, L90B8 Mask Errata - LIN Dominant Issue None /docs/en/errata/MM908E625ER.pdf English documents 128439 None 155452329886410597 2022-12-07 /docs/en/errata/MM908E625ER.pdf MM908E625, Silicon Revision A Errata /docs/en/errata/MM908E625ER.pdf documents 155452329886410597 Errata N en None Y pdf 1.0 N MM908E625, Silicon Revision A Errata 128.4 KB MM908E625ER N 1133879937508715679659 Fact Sheet 1 /docs/en/fact-sheet/MM908E625FS.pdf 2016-10-31 1064434962051705553357 PSP 2 Apr 11, 2012 Fact Sheet Fact Sheet The 908E625 is an integrated single package solution, including a high performance HC08 microcontroller with a SMARTMOS analog control IC. The HC08 includes Flash Memory, a timer, Enhanced Serial Communications Interface (ESCI), an Analog-to-Digital Converter (ADC), Serial Peripheral Interface (SPI), and an Internal Clock Generator (ICG) module. The analog control die provides fully protected H-Bridge/high side outputs, voltage regulator, autonomous watchdog with cyclic wake-up, and Local Interconnect Netwo None /docs/en/fact-sheet/MM908E625FS.pdf English 198110 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MM908E625FS.pdf MM908E625FS, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU and LIN Serial Communication /docs/en/fact-sheet/MM908E625FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 5.0 N N MM908E625FS, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU and LIN Serial Communication 198.1 KB MM908E625FS N 1064434962051705553357 Package Information 1 /docs/en/package-information/908E625ACDWBTAD.pdf 2005-10-05 1121959360422700265746 PSP 17 Jul 21, 2005 Package Information This thermal addendum is provided as a supplement to the MM908E625 technical data sheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. None /docs/en/package-information/908E625ACDWBTAD.pdf English documents 174220 None 302435339416912908 2022-12-07 /docs/en/package-information/908E625ACDWBTAD.pdf MM908E625ACDWBTAD, Thermal Data, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication /docs/en/package-information/908E625ACDWBTAD.pdf documents 302435339416912908 Package Information N en None N pdf 2 N MM908E625ACDWBTAD, Thermal Data, Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication 174.2 KB MM908E625ACDWBTAD N 1121959360422700265746 Product Change Notice 1 /docs/en/product-change-notice/PCN16300.htm 2016-10-31 1402082356521729851871 PSP 18 Jun 6, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16300.htm English documents 3863 None 454076741825495278 2024-01-19 N /docs/en/product-change-notice/PCN16300.htm Q-Family Shipping/Packaging Materials and MPQ Change /docs/en/product-change-notice/PCN16300.htm documents 454076741825495278 Product Change Notice N en None Y htm 0 N N Q-Family Shipping/Packaging Materials and MPQ Change 3.9 KB PCN16300 N 1402082356521729851871 Reference Manual 2 /secured/assets/documents/en/reference-manual/DRM097.pdf 2016-10-31 1208187826668730824144 PSP 3 Apr 14, 2008 Reference Manual This document describes the design of a high-brightness LED demo system, which demonstrates wireless communication using NXP&#8217;s MC13213 (SiP) device, high-brightness LED dimming control using NXP&#8217;s MM908E625 (Quad Half H-Bridge with power supply + HC08), and the 3-axis acceleration sensor MMA7260QT from NXP. Registration without Disclaimer /secured/assets/documents/en/reference-manual/DRM097.pdf English documents 5511946 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=DRM097 MPC5121eRM: MPC5121e Preliminary Reference Manual /secured/assets/documents/en/reference-manual/DRM097.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 0 Y N MPC5121eRM: MPC5121e Preliminary Reference Manual 5.5 MB DRM097 N 1208187826668730824144 /secured/assets/documents/en/reference-manual/DRM083.pdf 2016-10-31 1157479829271695765932 PSP 4 Sep 5, 2006 Reference Manual This reference manual provides all the design guidelines and considerations when designing a High Brightness LED Driver using the MM908E625 Integrated Quad Half H-Bridge with Power Supply, Embedded MCU, and LIN Serial Communication. This manual also includes the installation and setup instructions for the HBLED RD Graphical User Interface that controls the HBLED RD Driver using RF communication and Our IEEE 13192 Evaluation Board. Registration without Disclaimer /secured/assets/documents/en/reference-manual/DRM083.pdf English documents 2976870 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=DRM083 High Brightness Led Driver Using the MM9008E625 with MC13192 RF Interface and SMAC 4.1 and DMX2SMAC for DMX512 to SMAC 4.1 Bridge Designer Reference Manual /secured/assets/documents/en/reference-manual/DRM083.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf Rev. 0 Y N High Brightness Led Driver Using the MM9008E625 with MC13192 RF Interface and SMAC 4.1 and DMX2SMAC for DMX512 to SMAC 4.1 Bridge Designer Reference Manual 3.0 MB DRM083 N 1157479829271695765932 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (9)
Application Note Software (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Package Information (1)
Product Change Notice (1)
Reference Manual (2)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?