NPM8 Highly Integrated Industrial Pressure Sensor Family

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

Choose a diagram:

NPM8 Sensor Internal

NPM8 SENSOR INTERNAL

NPM8 Wireless Link Application

NPM8 WIRELESS LINK APPLICATION

NPM8 NFC Application

NPM8 NFC APPLICATION

Features

Performance Overview

  • For wirelessly connected systems, sensor data is used to:
    • Set thresholds
    • Display set values
    • Assure sufficient pressures
  • Transducer measurement interfaces with low-power analog front end (AFE)
  • Wired communication: serial peripheral interface (SPI) and inter-integrated circuit (I²C)
  • Dual-axis accelerometer
  • Low power consumption (allowing to supply the sensor via coin-cell battery)
  • Qualified in compliance with NXP Standard Industrial Mission Profile
  • Low-power wake-up timer, free-running counter and periodic reset are driven by low-frequency oscillator (LFO)
  • quad flat no-lead (QFN) 4 mm x 4 mm x 1.98 mm package enables a visible solder joint for inspection
  • Pressure range of 90 kPa to 1500 kPa

Memory

  • Embedded 8-bit S08 compact instruction set controller:
    • Large memory size of 16 kB
    • 512 bytes of RAM, includes 64 bytes low power always on

Communication

  • Wireless two-way communication:
    • Internal 315/434 MHz radio frequency (RF) transmitter
    • Internal 125 kHz low frequency (LF) receiver

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
User Manual (4)

Design Resources

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?