2-Bit Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Click over video to play

Block Diagram

Choose a diagram:

NTS0302

NTS0302 Block diagram

NTS0302 Package

NTS0302 Package

Features

Key Features

  • Wide supply voltage range: VCC(A): 0.95 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • No power-sequencing required
  • Longer one-shot pulse for driving larger capacitive loads with much reduced ringing and overshoot
  • Side inputs accept voltages up to 3.6 V
  • B-side inputs accept voltages up to 5.5 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Available in X2SON8 package
  • Specified from -40 °C to +125 °C

Maximum Data Rate

  • Open-drain: 2 Mbit/s
  • Push-pull: 20 Mbit/s

ESD Protection

  • HBM JESD22-A114E Class 2 exceeds 2000 V for both ports
  • CDM JESD22-C101E exceeds 1000 V for both ports

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?