4-Bit Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Click image to open expanded view

Block Diagram

NTS0304

NTS0304 Block diagram

Features

  • Wide supply voltage range:
    • VCC(A): 0.95 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • No power-sequencing required
  • Maximum data rate
    • Open-drain: 2 Mbit/s
    • Push-pull: 20 Mbit/s
  • Longer one-shot pulse for driving larger capacitive loads with much-reduced ringing and overshoot
  • A-side inputs accept voltages up to 3.6 V
  • B-side inputs accept voltages up to 5.5 V
  • ESD protection:
    • IEC 61000-4-2 Class 4, 8 kV contact for B-side port
    • HBM JESD22-A114E Class 2 exceeds 2000 V for both ports
    • CDM JESD22-C101E exceeds 1000 V for both ports
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Package options: TSSOP14 and WLCSP12
  • Specified from -40 °C to +125 °C

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?