8-Bit Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Click image to open expanded view

Block Diagram

NTS0308E Block Diagram

NTS0308E Block Diagram

Features

  • Wide supply voltage range:
    • VCC(A): 0.95 V to 3.6 V and VCC(B): 1.65 V to 5.5 V; VCC(A) must be ≤ VCC(B)
  • No power-sequencing required
  • Maximum data rate:
    • Open-drain: 2 Mbps
    • Push-pull: 20 Mbps
  • Longer one-shot pulse for driving larger capacitive loads with much reduced ringing and overshoot
  • A-side and OE inputs accept voltages up to 3.6 V and are 3.6 V tolerant
  • B-side inputs accept voltages up to 5.5 V and are 5.5 V tolerant
  • ESD protection:
    • IEC 61000-4-2 Class 4, 8 kV contact for B-side port
    • HBM JESD22-A114E Class 2 exceeds 2000 V for both ports
    • CDM JESD22-C101E exceeds 1000 V for both ports
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Package options: TSSOP20
  • Specified from -40 °C to +125 °C

Comparison Table

NTS030x Family Solution

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Training

2 trainings

Support

What do you need help with?