Multimedia Applications Processors - Robust Security for Mobile, High Performance, Connectivity, Arm9 Core

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

i.MX27 Multimedia Applications Processor Block Diagram

i.MX27 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • Arm926EJ-S™ 400 MHz core
  • 16 KB L1 I-Cache and D-Cache
  • 16-channel DMA
  • ETM real-time debug
  • Smart Speed switch

Multimedia

  • MPEG®-4 H.263/H.264 D1 HW Codec
  • Pre- and post-processing
  • High-speed CMOS sensor interface

Connectivity

  • 10 and 100 Mbps Ethernet/IEEE802.3MAC
  • USB OTG high speed, host x 2
  • 3 x MMC/SD, Memory Stick-Pro
  • PCMCIA/CF
  • ATA-6 (HDD) interface
  • Audio MUX
  • IrDA, keypad, 1-wire
  • Configurable SPI x 3, SSI/I2S x 2, UART x 6

Product Longevity

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 30 documents

Compact List

Application Note (14)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?