EasyEVSE EV Charging Signal Board

Roll over image to zoom in

Block Diagram

Choose a diagram:

EVSE-SIG-BRD2X hardware architecture

EasyEVSE EV Charging Signal Board

SIGBRD-HPGP hardware architecture

SIGBRD-HPGP0 Evaluation Board Block Diagram

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

MCX A Series Microcontrollers

Features

Embedded Microcontroller

  • LPC5536/LPC55S36 or MCXA15x MCU
  • Arm Cortex-M33 with flash and RAM
  • PWMs, ADCs and DACs with on-chip comparator
  • CAN, UART, SPI and I²C interfaces

HomePlug Green PHY

  • Lumissil CG5317 HomePlug Green PHY Transceiver for ISO 15118 power line communication (PLC)

Control Pilot

  • J1772 (IEC 61851) PWM, ISO 15118 EVSE and EV support

Proximity Pilot

  • J1772 support

Ethernet Switch

  • SJA1110B or SJA1110C to enable Ethernet switch

CAN Interface

  • TJA1044GT to support CAN communication

LIN Interface

  • TJA1021BT or TJA1022T LIN transceiver for SAE J3068 to support LIN communication

Ground-Fault Circuit Interrupters (GFCI)

  • GFCI detection and relay asynchronous triggering on the EVSE-SIG-BRD2X

Relay Driver

  • Drive up to two DC coil relays at 12 V and 140 mA on the EVSE-SIG-BRD2X

External AFE Interface

  • Supports connection with an external Analog-Front-End (AFE) on the EVSE-SIG-BRD2X

Safety Check Header

  • Supports connection with an external high voltage AC and current sensor circuit on the EVSE-SIG-BRD2X

Host Connectors

  • Arduino connector for the i.MX RT crossover MCU (MIMXRT1060/1064-EVK), FRDM-IMX93 and S32K3 automotive MCU (S32K3X4EVB-T172) development boards
  • EXP CN header for the i.MX 9 applications processor (MCIMX93-EVK) development board
  • Multi-Function Port (MFP) for the S32G automotive processor (S32G-VNP-RDB3) development board
  • Ethernet connectors for 100BASE-TX or 100BASE-T1

Tools and OS Support

  • Linux OS
  • FreeRTOS
  • MCUXpresso

Buy Options

EVSE-IMX93-CBL-Image

Click to expand

EVSE-IMX93-CBL
Active

Cable kit to connect the EasyEVSE Development Platform (Linux OS, Wi-Fi 6).

$700.00 USD
In Stock :2
Order from distributors
EVSE-SIG-BRD2X-Image

Click to expand

EVSE-SIG-BRD2X
Active

EasyEVSE EV Charging Signal Board.

$600.00 USD
In Stock :1
Order from distributors
EVSE-RT106X-CBL-Image

Click to expand

EVSE-RT106X-CBL
Active

The EVSE-RT106X-CBL is a cable kit for easier and faster connection of your EasyEVSE EV Charging Development Platform.

$360.00 USD
In Stock :1
Order from distributors
SIGBRD-HPGP-Image

Click to expand

SIGBRD-HPGP
Qualification

EasyEVSE EV Charging Signal Board.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

  • BSPs and Device Drivers

    EVSE-SIG-BRD2X Software_EV

  • BSPs and Device Drivers

    EVSE-SIG-BRD2X Software_EVSE

  • Software Development Resources

    SIGBRD-HPGP Softwarenew

  • Software Development Resources

    External AFE with EVSE-SIG-BRD2Xnew

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

  • On-Demand

    NXP EasyEVSE EV Charging Signal Board - EVSE-SIG-BRD2X

    Account Required

Support

What do you need help with?