Evaluation Kit for 33905D3 System Basis Chip Gen2 with CAN and LIN

Roll over image to zoom in

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Automotive LIN Solutions

Features

Connectivity

  • Multiple CAN Bus termination options supported via socket
  • Two high/low side I/Os (SPI configurable) accessible through test points
  • 100 mil 2 x 8 pin standard header connector for SPI communication
  • 100 mil 16-pin standard header connector for custom MCU board connections

Power Management

  • Nominal operating supply voltage range of 5.5 V to 27 V
  • Individually routed power supply inputs for VSUP1 and VSUP2
  • 5.0/3.3 V regulator for MCU with an external PNP ballast transistor to increase current capability
  • MUX output voltage accessible through a test point and external resistor selectable through jumper
  • 3.3 V or 5.0 V output voltage test point VAUX (SPI configurable)

Debug

  • Debug mode/watchdog configuration via jumper settings

General Specifications

  • Status of I/O-0 and I/O-1 indicated by an LED (dependent on jumper configuration)
  • I/O-0, I/O-1, VAUX, 5 V_CAN, SAFE, and VDD status indicated by LED

Test Points

  • I_WAKE_I test point to enable a FET and load VDD with current to wake up the SBC
  • LIN1_T and LIN2_T test points to monitor I/O voltages (SPI configurable)

Buy Options

KIT33905BD3EVBE-Image

Click to expand

KIT33905BD3EVBE
Active

Evaluation Kit - MC33905D3, System Basis Chip Gen2 with High Speed CAN and LIN Interface.

$93.38 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?