2-1 I2C-Bus Controller Selector with Interrupt Logic and Reset

See product image

Product Details

Block Diagram

Choose a diagram:

PCA9541A

PCA9541A Block Diagram

PCA9541ABS, PCA9541AD, PCA9541APW

Features

Key Features

  • 2-to-1 bidirectional controller selector
  • I²C-bus interface logic; compatible with SMBus standards
  • PCA9541A/01 powers up with Channel 0 selected
  • PCA9541A/03 powers up with no channel selected and either controller can take control of the bus
  • Active LOW interrupt input
  • 2 active LOW interrupt outputs
  • Active LOW reset input
  • 4 address pins allowing up to 16 devices on the I²C-bus
  • Channel selection via I²C-bus
  • Bus initialization/recovery function
  • Bus traffic sensor
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Software identical for both controllers
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 6.0 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16
  • High reliability systems with dual controllers
  • Gatekeeper multiplexer on long single bus
  • Bus initialization/recovery for target devices without hardware reset
  • Allows controllers without arbitration logic to share resources

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (2)
Packing Information (2)
Supporting Information (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Support

What do you need help with?