MC33593 868 MHz RF Module

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • MC33591 circuit with dedicated crystal

Power Management

  • 5 V power supply

Audio

  • Surface Acoustic Wave Filter (SAW filter)
  • Low noise amplifier (LNA) using an external transistor
  • 100% ASK demodulation (OOK)
  • 100 kHz deviation FSK demodulation
  • RoHS compliant
  • Signal/Noise ratio Input matched to 50 Ω
  • Narrow baseband bandwidth to improve
  • High out of band rejection, higher than 60 dB at 1 MHz
  • Sensitivity higher than -108 dBm at 1200 bit/s (Manchester coding)

Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (7)
Application Note Software (6)
Data Sheet (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?