BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordConnected directly to the battery or ACDC, our SBCs portfolio (12 to 48 V operating input range ) offers power management solutions for automotive / industrial applications and control units. It also integrates a high level of system feature and allows a high level of functional safety with a large portfolio from QM to ASIL D / SIL 2 level.
Our mini-SBC portfolio offers a complete product family for a wide range of general-purpose applications. Housed in small, leadless HVSON packages, the mini-SBC devices offer a compact and configurable high-speed CAN or LIN transceiver with integrated voltage regulators. Variants within the family provide additional system features, including a watchdog, wake functions, partial networking and more.
With seamless integration alongside NXP and multivendor MCUs, our 12 V to 48 V SBC solutions simplify design and accelerate time to market.
Choosing the right product just got easier. View all product finder tools.
Compatible with 12 V / 24 V / 48 V board nets and are designed to support entry and midrange safety 28 nm microcontrollers.
High-voltage ASIL D PMIC for S32N processor -1 HVBUCK, 5 LVBUCK and 1 LDO.
Safety system basis chip family with power management, CAN and LIN.
Safety mini CAN FD SBC family designed to support secure car access applications.
Safety SBC with low power fit for ASIL D.
Grade 1 and Grade 0 safety power SBC with CAN flexible data transceiver.
High-voltage PMIC with multiple SMPS and LDO, primary companion chip for S32Rx.
Automotive dual buck regulator and controller with voltage monitors and watchdog timer.
Grade 1 and Grade 0 safety power SBC with CAN flexible data transceiver.
Safety SBC for S32S2 microcontroller, fit for ASIL D.
SBC for S32 microcontrollers, fit for ASIL B.
SBC for S32 microcontrollers, fit for ASIL D.
SBC for domain controller, fit for ASIL B and D.
SBC Gen2 with high-speed CAN and LIN.
System basis chip Gen2 with high-speed CAN.
SBC Gen2 with high-speed CAN and LIN.
Combined functionality of a LIN transceiver and a voltage regulator in a single chip.
LIN Mini System Basis Chip with a LIN transceiver designed for automotive applications that require in-vehicle networking.
CAN/ LIN system basis chip that contains a fully integrated buck and boost converter and is designed for automotive applications.
CAN/ LIN system basis chip that contains a fully integrated buck and boost converter and is designed for automotive applications.
Mini high-speed CAN system basis chip supporting CAN FD up to 5 Mbit/s and an integrated 5 V/100 mA supply.
Mini high-speed CAN system basis chip featuring a watchdog and a serial peripheral interface (SPI).
Mini high-speed CAN system basis chip containing an HS-CAN transceiver and an integrated 5 V/100 mA supply for a microcontroller.
Mini high-speed CAN system basis chip containing an HS-CAN transceiver and an integrated 5 V/100 mA supply for a microcontroller.
Family of mini high-speed CAN system basis chips containing a HS-CAN transceiver and an integrated 3.3 V or 5 V, 250 mA supply for a microcontroller.
High-voltage PMIC with multiple SMPS and LDO.
Multi-channel (9) PMIC for S32G processor – 8 high power, 1 low power, fit for ASIL D safety level.
Compatible with 12 V / 24 V / 48 V board nets and are designed to support entry and midrange safety 28 nm microcontrollers.
High-voltage ASIL D PMIC for S32N processor -1 HVBUCK, 5 LVBUCK and 1 LDO.
High-voltage PMIC with multiple SMPS and LDO, primary companion chip for S32Rx.
Compatible with 12 V / 24 V / 48 V board nets and are designed to support entry and midrange safety 28 nm microcontrollers.
The FS25 System Basis Chip (SBC) is designed to support NXP's S32K5 and S32J devices by managing power distribution and system control. It addresses current energy management requirements and includes features for protection, fault handling and predictable operation.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Use SIMPLIS Elements to evaluate PMIC stability and learn how to configure a SIMPLIS model.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Use SIMPLIS Elements to evaluate PMIC stability and learn how to configure a SIMPLIS model.
Use SIMPLIS Elements to evaluate PMIC stability and learn how to configure a SIMPLIS model.
Connect the PMIC community for sharing and getting help on your power management questions.
This webinar introduces and gives a complete overview of our BYLink System Power Platform, the missing link to safely power all ECUs.
Let us help you to accelerate EV system development and meet the ever-growing demand for vehicle electrification with our portfolio of solutions.
Read the brochureNXP BYLink Power Management ICs provide safety and power scalable solutions for platform integration.
Sign in to read the white paper