S32K5 Automotive Microcontrollers
The FS25 system basis chip (SBC) is designed to support NXP's S32K5 and S32J devices by managing power distribution and system control. It addresses current energy management requirements and includes features for protection, fault handling and predictable operation.
Startup parameters are stored in one-time programmable (OTP) memory, reducing the need for external configuration components. The chip also includes an analog-to-digital converter (ADC) and general-purpose inputs/outputs (GPIOs) supporting wake-up sources like input/output (I/O) events, long-duration timers and inter-integrated circuit (I²C) communication.
Developed in line with the ISO 26262 compliance, the FS25 supports ASIL D safety levels through an independent safety monitoring unit (iSMU) with built-in self-test and fail-safe outputs to meet the highest automotive safety integrity levels.
Note: To see the product features close this window.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
2 hardware offerings