Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordOur Arm-based portfolio offers high levels of integration, comprehensive software/hardware enablement and a broad range of performance.
Choosing the right product just got easier. View all product finder tools.
Accelerate innovation with FRDM automotive - the new automotive-grade ecosystem for rapid prototyping.
Offering a broad range of scalable, highly integrated and flashed-based microcontrollers. NXP Cortex-M based MCUs are supported by the MCUXpresso Developer Experience.
The i.MX RT series of crossover MCUs are designed to support next-generation IoT applications with a high level of integration and security balanced with MCU-level usability at an affordable price.
i.MX RT700 MCU powers smart edge AI, graphics and security—optimized by ultra-low power PCA9422 PMIC.
A 32-bit MCU scalable family for automotive body, zone control and electrification applications.
The S32M family offers scalability, high-performance for streamlined control of BLDC and PMSM motors used for in-vehicle applications such as pumps, fans, sunroofs, seat positioning, seat belt pretensioners, trunk openers and more.
Entry level MCU family for high-quality general purpose automotive and industrial applications.
Get to know our S32 automotive processing platform for automotive and industrial applications.
The new S32K5 family pushes the boundaries of MCU performance without sacrificing the safety, efficiency and isolation that are essential for zonal solutions.
Our Bluetooth Low Energy (BLE) solutions provide complete SoCs, a host BLE stack and many GATT profiles and services.
These high-performance, bidirectional sub-GHz radios are capable of operating over a wide frequency range including 315, 433, 470, 868, 915, 928 and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands.
Thread is a simplified IPv6-based mesh networking protocol developed by technology companies for connecting products around the home to each other, to the Internet and to the cloud.
Zigbee is a networking protocol defined by the Zigbee Alliance for low-cost, low-power, wireless control and monitoring solutions.
The MAC7xxx family of MCUs is a pin-compatible family of 32-bit flash memory-based devices developed specifically for embedded automotive applications.
VFxxx devices are built on an asymmetrical-multiprocessing architecture using Arm® cores as the anchor for the platform.