Developer Resources
Hardware
Software
- MCUXpresso Integrated Development Environment (IDE)
- IoT Toolbox Smartphone App
- OpenThread Repository
- Matter (Project CHIP) Repository
Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your password
Matter (previously known as Project CHIP) is a single, unified, application-layer connectivity standard designed to enable developers to connect and build reliable, secure IoT ecosystems and increase compatibility among Smart Home and Building devices. Backed by major brands and developed through collaboration within the Connectivity Standards Alliance (previously known as the Zigbee Alliance), Matter is an open source royalty-free connectivity standard built with market-proven technologies using Internet Protocol (IP) and compatible with Thread and Wi-Fi network transports.
Building solutions and leading standards efforts, NXP provides scalable, flexible and secure platforms for the variety of use cases Matter addresses – from end nodes to gateways – so device manufacturers can focus on their product innovation. NXP’s Matter solutions go beyond just the connectivity with comprehensive capabilities for the compute and security requirements for IoT devices.
| Architecture | Compute | Connectivity | Security | Reference Platform Hardware | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Standalone, Hosted | Processor | OS Environment | Ethernet | Thread | Wi-Fi | Integrated* | Dedicated | Service | Processor | Thread | Wi-Fi | Security |
| Standalone | N/A | RTOS | MCX W72 | EdgeLock® Secure Enclave | EdgeLock® SE051 | EdgeLock® 2GO | FRDM MCX W72 | OM-SE051ARD | ||||
| K32W061/41 | IOTZTB-DK006 | |||||||||||
| K32W041AM/A | IOTZTB-DK006 | |||||||||||
| N/A | RTOS | RW612 | EdgeLock® Secure Enclave | FRDM-RW612 | ||||||||
| MCU Hosted | i.MX RT Crossover MCUs | RTOS | MCX W72 | IW416 | MIMXRT1060-EVK | K32W148-EVK | IW416 Partner Modules | |||||
| K32W061/41 | K32W-001-T10 | |||||||||||
| K32W041AM/A | MIMXRT1170-EVK | |||||||||||
| IW610 | IW610 Partner | |||||||||||
| IW612 | IW612 Partner Modules | |||||||||||
| MPU Hosted | i.MX 8 Series Applications Processors | Linux | MCX W72 | W8987 | 8MMINILPD4-EVKB | FRDM MCX W72 | W8987 Partner Modules | |||||
| K32W061/41 | ||||||||||||
| IW610 | IW610 Partner | |||||||||||
| IW612 | IW612 Partner | |||||||||||
| MPU Hosted | i.MX 9 Series Applications Processors | Linux | MCX W72 | W8987 | EdgeLock® Secure Enclave | MCIMX93-EVK | K32W-001-T10 | W8987 Partner Modules | ||||
| K32W061/41 | ||||||||||||
| IW610 | IW610 Partner | |||||||||||
| IW612 | IW612 Partner | |||||||||||
* Variety of security features supported via hardware acceleration or software enablement
The industry initiative Matter is bringing seamless intermobility to smart home devices and ecosystems. NXP’s diverse team is enabling this new standard through our broad portfolio.
NXP’s MCX W MCUs are the new multiprotocol wireless MCUs supporting Bluetooth LE, Zigbee, Thread and Matter with Thread.
Take a closer look at Project CHIP and illustrate how NXP’s portfolio is positioned to support Project CHIP-based designs.
The Connectivity Standards Alliance's Matter promises to deliver what Smart Home needs to meet its full potential. Learn why we're on board.
Read the whitepaper