ISF 2.2 runs on the Kinetis family of MCUs and is compatible with KSDK 1.2 targeting KDS 3.0. This includes support for the FreeRTOS operating system through the OS abstraction available in the KSDK 1.2 in addition to MQX. ISF 2.2 continues to capitalize on Processor Expert’s capability to configure and generate code based on the application configuration.
For Generic Data Logging applications, the recommendation is to use the specific version of ISF for Generic Data Logging Applications.
The download button takes you to the Downloads page.
2 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.