NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training
  • Development Boards and Designs
    • FRDM Ecosystem
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Models
  • LPCXpresso Boards
    • LPC5536-EVK
    • LPC55S06-EVK
    • LPC55S16-EVK
    • LPC55S28-EVK
    • LPC55S69-EVK
    • LPC860-MAX
    • OM13076
    • OM13077
    • OM13080
    • OM13084
    • OM13088
    • OM13089
    • OM13098
  • Products
  • Design Center
    • Documentation
    • Development Boards and Designs
      • FRDM Ecosystem
      • Analog Toolbox
      • Automotive Development Platforms
      • Automotive Motor Control Solutions
      • General-Purpose MCUs
      • LPCXpresso Boards
      • i.MX Evaluation and Development Boards
      • Tower Development Boards
      • Models
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains about our products secure informationSign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

LPCXpresso Boards

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

Pioneered by NXP® and Embedded Artists, the LPCXpresso development platform includes low-cost LPCXpresso target boards to get you up and running quickly. Designed for simple, rapid prototyping and evaluation, LPCXpresso development boards work with the MCUXpresso or common partner toolchains.

The target portion of LPCXpresso boards can be connected to expansion boards to provide a variety of interfaces and I/O devices. The onboard debug probe can be used to debug other targets (all board types except MAX versions).

  • LPCXpresso V3
  • LPCXpresso V2
  • LPCXpresso8xx / LPCXpresso8xx MAX
  • LPCXpresso CD
  • LPCXpresso V1
  • LPCXpresso Shields
  • Onboard Debuggers

LPCXpresso V3 Boards

LPCXpresso V3 boards are the latest generation of the highly successful LPCXpresso family, offering extended expansion options and power measurement.

These boards provide a wide range of peripherals, depending on the LPC family they feature. All variants provide Arduino®UNO Rev3 compatible shield connectors and a PMod/host connector, with access to additional I/Os via the extended expansion connectors.

The onboard Link2-based debug probe provides a high-speed USB connection, compatible with the MCUXpresso IDE and all popular 3rd party IDEs that support Arm®CMSIS-DAP, and also provides a VCOM port. Power measurement hardware is supported on several boards, and this is complemented by MCUXpresso IDE's power visualization tools. SEGGER's J-Link OB firmware can also optionally be used via a simple firmware update.

These boards can also be configured to act as a standalone probe to allow debugging of your own board. Using a 3rd-party debug probe (such as SEGGER J-link or P&E probes) is also simple, via the 10-pin debug connector.

Board Supported Devices

LPCXpresso55S36

LPC553x/S3x

LPCXpresso55S69

LPC55S6x

LPCXpresso55S28

LPC552x/S2x

LPCXpresso55S16

LPC551x/S1x

LPCXpresso55S06

LPC55S0x/0x

LPCXpresso 54628

LPC546xx

LPCXpresso 54608

LPC546xx, PTN5110

LPCXpresso 54114

LPC5411x

LPCXpresso 54102

LPC541xx

LPCXpresso 4367

LPC433x, LPC436x

LPCXpresso 43S67

LPC43S3x, LPC43S6x

LPCXpresso 18S37

LPC18S37, LPC1837

LPCXpresso 1125

LPC112x

LPCXpresso V2 Boards

LPCXpresso V2 boards build upon the original and highly successful V1 design, but upgrade debug probe performance and extend the expansion options. These boards provide Arduino®UNO Rev3 compatible shield connectors on the board top side, as well as a standard LPCXpresso/mbed expansion connector on the board bottom side. The onboard Link2-based debug probe provides a high-speed USB connection, compatible with the MCUXpresso IDE and all popular 3rd party IDEs that support Arm CMSIS-DAP, and also provides SWO profiling and a VCOM port.

SEGGER's J-Link OB firmware can also optionally be used via a simple firmware update.

These boards can also be configured to act as a standalone probe to allow debugging of your own board. Using a 3rd-party debug probe (such as SEGGER J-link or P&E probes) is also simple, via the 10-pin debug connector.

Board Supported Devices

LPCXpresso 11U37

LPC11Uxx

LPCXpresso 11U68

LPC11U6x

LPCXpresso 1549

LPC15xx

LPCXpresso8xx / LPCXpresso8xx MAX Boards

Designed to provide an economical, flexible hardware platform for low-end LPC MCUs, these boards feature a full speed, onboard debug probe (based on the LPC11U35) supporting CMSIS-DAP protocol, a virtual COM (VCOM) port for easy debug, and have the option to be used with an external probe. All of these boards provide Arduino®UNO Rev3 compatible shield site, plus access to other device ports.

Board Supported Devices

LPCXpresso 802

LPC80X

LPCXpresso 804

LPC80X

LPCXpresso 812 MAX

LPC81X, LPC83X

LPCXpresso 824 MAX

LPC82x

LPCXpresso 845 MAX

LPC84X

LPCXpresso CD Boards

Designed to replace the original LPCXpresso board, this CMSIS-DAP (or CD) version replaces the original onboard debug probe called "LPC-Link" with a CMSIS-DAP probe implemented using an LPC11U3x MCU. The board still seamlessly connects the MCUXpresso (version 7.9 onwards required) to the target MCU via full-speed USB. The target includes a small prototyping area and easily accessible connections for expansion. An RGB LED is fitted as standard, as are reset and ISP buttons for easier operation. Other features (such as peripheral connectors) are dependent on the variant used.

Board Supported Devices

LPCXpresso CD for LPC1769

LPC17xx

LPCXpresso CD for LPC11C24

LPC11Cxx

LPCXpresso CD for LPC1115

LPC111x

LPCXpresso V1 Boards

Since first introduced in 2009, the original LPCXpresso family of boards, along with the associated MCUXpresso, has re-energized the whole MCU evaluation board market. Each LPCXpresso board includes an onboard debug probe called "LPC-Link" and a target MCU. LPC-Link seamlessly connects the MCUXpresso to the target MCU via USB, and can also be modified to allow debugging of an external board. The target includes a small prototyping area and easily accessible connections for expansion. An LED is also fitted as standard, with some board variants having additional fittings such as an RGB LED, potentiometer or USB device connector.

Board Supported Devices

LPCXpresso 802

LPC80X

LPCXpresso 804

LPC80X

LPCXpresso 812 MAX

LPC81X, LPC83X

LPCXpresso 824 MAX

LPC82x

LPCXpresso 845 MAX

LPC84X

LPCXpresso Shields

NXP has developed specialized shield boards for use with LPCXpresso V3 boards to provide functionality beyond the standard digital interfaces offered by Arduino®UNO. Note that Arduino®UNO shields can also be used with LPCXpresso V2/V3 boards, and also LPCXpresso boards for the LPC800 series.

LPC General-Purpose Shield

The LPC General-Purpose Shield Board has been designed to complement NXP's range of LPCXpresso MCU development boards by providing easy access to several commonly used peripherals.

CAN-FD shield

The OM13099 CAN-FD shield provides a dual CAN/CAN-FD transceiver for use with CAN-enabled LPCXpresso V3-style boards. The board features the NXP TJA1059 dual transceiver, plus an RS232C transceiver.

Onboard Debuggers

The onboard JTAG/SWD debug probe portion of a LPCXpresso board is referred to as LPC-Link on the original boards. LPCXpresso V2 and V3 boards feature the Link2 debug probe (based on the LPC432x MCU), and low-cost boards for the LPC800 family feature a basic debug probe based on an LPC11U35 MCU. In early LPC-Link boards, the traces between the LPC-link and the target can be cut to use the LPC-Link as a standalone JTAG debugger. On LPCXpresso V2 and V3 boards this can be accomplished with a simple jumper setting, enabling the LPCXpresso board to be connected to an external target and used to develop for a wide variety of NXP's Arm Cortex-M0, Cortex-M3, Cortex-M4 and Cortex-M33 based applications.

Link2-based debug probes feature a high-speed USB connection, compatible with the MCUXpresso IDE and all popular 3rd party IDEs that support Arm CMSIS-DAP, and also provide SWO trace/profiling and a VCOM port. SEGGER's J-Link OB firmware can also optionally be used via a simple firmware update made using the LPCScrypt utility from NXP. The LPC11U35 debug probe firmware can also be easily updated using a simple drag and drop operation.

LPC-Link2

Extensible, standalone debug probe that can be configured to support various development tools and IDEs using a variety of different downloadable firmware images.

NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • YouTube
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.