Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordProcessor Expert® Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for our silicon. Processor Expert software covers Our S08/RS08, S12(X), ColdFire®. ColdFire+, Kinetis®, DSC 56800/E, QorIQ® and some other Power Architecture® processors. Processor Expert software is available as part of the CodeWarrior® tool suite or as an Eclipse-based plug-in feature for installation into an independent Eclipse environment.
Embedded Components are modules you install into Processor Expert Software. Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software functions.
Microcontroller Driver Suite v10.4 is a software management system that generates C code to create, configure, optimize, migrate and deliver software components, such as peripheral drivers, for Kinetis and ColdFire+ processors.
Use the Component Development Environment (CDE) to build your own embedded components for Processor Expert Software.