Layerscape 1043A Processor Broadband Home Router Application Solutions Kit

Diagram

LS1043A Multicore Communications Processor Broadband Home Router

LS1043A Multicore Communications Processor Broadband Home Router ASK

Features

  • Custom binary firmware software with routing/switching functions that turn the DPAA + OpenWRT into an amazing OSI Layer 3 capable device with hardware latency and throughput and a reduced bill of material
  • OpenWRT distribution that is well tested with millions of units deployed worldwide.
  • Flexible and optimized software architecture – allows for multiple application concepts including a standard set of API which make it easy to swap out different NXP CPU for performance scalability. Additionally, upon special request if on the premium subscription, NXP can help enable other distributions!
  • Hardware Security which can be used for a TRUE root-of-trust and for true NIST/FIPS certifiable encrypted communications at HARDWARE SPEEDS. No external entropy sources needed!
  • Works in conjunction with NXP LSDK to make it easy to get your board ASK-ready. Also, NXP can help you evaluate with BSPs targeted to our development boards.
  • Support which is rapid, forceful, and knowledgeable – designed specifically to get your project into production with exactly what you need to thrill your customers.

Supported Devices

  • LS1043A: Layerscape® 1043A and 1023A Processors

Downloads

Quick reference to our software types.

1 download

  • Libraries

    ASK Loadable binaries for LS1043A

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Related Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?