Small Cell Integrated Backhaul (SIB) Application Solutions Kit (ASK) for the LX2160A and LS1046A Processors

Diagram

Choose a diagram:

SIB-TX

SIB-TX Block Diagram

SBI-RX

SBI-RX Block Diagram

Features

Software Details (NXP Fastpath Packet Processing)

  • Fastpath Packet Engine provides bypass of the Linux Stack saving substantial CPU cycles
  • Two fastpath technologies : ASF for CPU-based bypass / DPAA(ASK) for HW based bypass
  • No specialized Linux user space programming. Just use Linux (nfconntrack, iptables(firewall rules))
  • Excellent integration with NXP hardware security(CAAM) for fast key exchange and fast symmetrical ciphers
  • QoS offload through CEETM hardware

IPSEC Features (Fastpath-Enabled)

  • ESP (Encapsulation Security Payload)
  • Algorithms/Cipher: DES, 3DES, AES 128/192/256, HMA-SHA1, HMAC-SHA256, HMAC-MD5
  • Tunnel Mode (Tranport mode handled in slow (not fast) path)
  • Security Engine(HW) for Protocol and crypto acceleration
  • HW Acceleration for cryptography
  • Route based and policy-based VPN
  • NAT Traversal
  • Extended Sequence Number
  • Red-side and black-side fragmentation
  • DSCP based Security Association
  • Populate from Packet (Hardware Parser)
  • Copy/Set/Clear DF and DSCP/QoS bits in outer header
  • Persistent tunnels
  • Random IV generation for each packet
  • PMTU discovery
  • Anti-replay
  • SA lifetime - time and volume
  • PMTU handling during fragmentation
  • Inbound policy verification
  • Internet Key Exchange (IKE) v1 and v2
  • IPv6 ESP passthrough
  • IPv4 over IPv6, IPv6 over IPv4 IPsec tunnels
  • Dead Peer Detection (DPD)
  • SA statistics support

Fastpath-Enabled Networking Features

  • IPv4 & IPv6 Forwarding
  • VLAN support
  • Support of LGW (Local break out) traffic
  • Daisy chain support
  • IP Fragmentation
  • L2 Bridge
  • DSCP to VLAN P-bit mapping
  • DSCP to FQ QoS mapping

QoS

  • QoS offload through CEETM hardware
    1. Strict Priority Queuing (SP)
    2. Weighted Bandwidth Fair Scheduling(WBFS)
    3. Token Bucket Rate Limiting
    4. Exception Path Rate Limiting

Introduce High Level Category

  • Linux 4.19 and 5.15 kernel versions

Downloads

Quick reference to our software types.

2 downloads

  • Application Example Software

    Binaries for QorIQ LS1046A Communications Processor Application Solution Kit - SIB

  • Application Example Software

    Binaries for QorIQ LX2160 - LX2080 Communications Processor Application Solution Kit - SIB

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?