お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MPL115A1ST1 and MPL115A2ST1 are the recommend devices for new designs as the MPL115A1T1 and MPL115A2T1 are discontinued.
The MPL115A is a simple barometer with digital output for cost-effective applications. It employs a MEMS pressure sensor with a conditioning integrated circuit to provide accurate pressure data. An integrated analog-to-digital converter (ADC) provides digitized temperature and pressure sensor outputs via either a serial peripheral interface (SPI) (MPL115A1) or I²C (MPL115A2) port. Calibration data is housed in on-board ROM, is used by the host microcontroller to apply compensation algorithms to the raw sensor data and may be accessed at any time. Calibration data is typically accessed when the host micro first enables the sensor. The MPL115A1 operates as a SPI follower with bus speeds up to 8 Mbps. The MPL115A2 operates as a I²C target capable of bus speeds up to 400 Kbps (fast mode). Both versions are offered in a 5.0 mm x 3.0 mm x 1.2 mm max LGA package and are specified for operation from -40ºC to 105ºC. All packages are surface mount and RoHs compliant.
部品番号: MPL115A1, MPL115A1S, MPL115A2, MPL115A2S.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 19 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。