MCU
-
RW610:
Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios
NXP’s continuous glucose monitoring (GCM) reader solution offers an optimized and highly integrated platform designed to connect with Continuous Glucose Monitoring (CGM) and other wearable patches in home care and clinical environments.
Its system architecture features a multi-protocol microcontroller unit (MCU) with Bluetooth® Low Energy (LE) 5.4, Wi-Fi 6, a security subsystem and an LCD controller. To ensure continuous device operation and simplify Printed Circuit Board (PCB) design and bill of materials (BOM), the platform includes a power management system (PMICs) with battery charging and gauging. For enhanced connectivity, an Near Field Communication (NFC) reader is included, enabling easy pairing and data access from NFC-enabled patches. A secure element is recommended to protect sensitive data and comply with stringent security standards.
NXP supports product longevity to meet healthcare requirements and align with diverse regional supply chain needs by collaborating with Original Design Manufacturers (ODMs) ready to productize the platform.
For the best experience interacting with diagrams, please use a larger screen or maximize your browser window.
Select a block diagram:
Select a functional block to explore related products and design solutions.
Learn how to customize interactive diagrams with ease. Ready to jump in? Explore an overview or select an editable block diagram from above to start a project.
*This tool and its outputs are provided for informational purposes only and do not constitute engineering, technical, or design advice. All outputs must be independently verified by the user. The tool is provided “as is” without warranties of any kind, and we disclaim all liability arising from its use or reliance on any output. For more information, please review the full tool disclaimer.
Reference Design
FRDM-RW612 is a compact and scalable development board for rapid prototyping of the RW61x family of wireless MCU using the MCUXpresso Developer Experience.
FRDM-RW612
Reference Design
PCA9420 is designed to evaluate NXP PCA9420UK/PCA9420BS which is a highly-integrated Power Management IC (PMIC), targeted to provide a full power management solution for low power microcontroller applications or other similar applications.
PCA9420UK-EVM
Reference Design
The OM-SE051ARD is the flexible and easy-to-use development kit for the EdgeLock SE051 IoT Secure Element product family.
OM-SE051ARD
Reference Design
PNEV5190MB NFC-Module is a rapid prototyping board using the PN5190B1EV front end IC for low-risk integration of high end NFC technology.
PNEV5190MB
Quick reference to our documentation types
1 documents
Compact List
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.