USB Type-C CC and SBU Protection IC
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
NX20P0477 is a single-chip USB Type-C (USB-C) port overvoltage protection solution integrating a corrosion prevention algorithm from moisture. CC1/CC2 pins in the system side are protected from 28 V short to VBUS.
USB-C allows VBUS voltage to increase up to 20 V through Power delivery protocol. CC1/2 pins can be shorted to VBUS due to mechanical twisting and sliding of the connector since USB-C connector contact pins are 25 % closer to each other than a micro USB connector. Moisture or fine dust may also cause the 20 V VBUS pin to be shorted to adjacent pins.
NX20P0477 enables CC pins to be more robust in even abnormal conditions. NX20P0477 is 28 V DC tolerant on CON_CC pins in connector side and quickly disconnects switches if the voltage is above overvoltage threshold, protecting CC pins in system side from high voltage.
USB PD standard requires 80 μA, 180 μA or 330 μA as Rp to detect sink device, but this Rp current accelerates USB-C connector pin corrosion when CC pins are contaminated with water, especially salt water. Furthermore, CC/PD controller may recognize this water impedance as detected sink, providing 5 V through VBUS pin, which accelerates corrosion.
NX20P0477 converts these USB standard Rp currents from CC/PD controller to ultra-low current source to prevent corrosion. NX20P0477 integrates IEC 61000-4-2 ESD protection of +6 kV contact discharge and +8 kV air discharge on CON_CC1 and CON_CC2, which helps to reduce external BOM cost.
NX20P0477 CON_CC1 and CON_CC2 pins are designed to be protected from surge voltage up to +/-40 V.
NX20P0477 is offered with 0.5 mm pitch, 9 bumps, 1.49 mm x 1.49 mm x 0.555 mm WLCSP package.”
| Part Number | Application | Description | Package |
|---|---|---|---|
| NX20P5090 | Computing | USB Sink power switch including surge protection | 1.54x2.56x0.5 mm WLCSP15 |
| NX5P3363 | USB Source current-limited power switch including surge protection | 2.2x2.2x0.555 mm WLCSP16 | |
| NX5P3290 | |||
| NX5P3090 | USB Source current-limited power switch | 1.35x1.65x0.525 mm WLCSP12 | |
| NX20P3483 | 2.51x2.91x0.525 mm WLCSP42 | ||
| NX20P0407 | USB Type-C. All Application | CC and SBU line OVP protection or CC and D+/D- line OVP protection | 1.27x1.67x0.525 mm WLCSP12 |
| NX20P0477 | CC OVP with anti corrosion (Aka Moisture detection) | 1.49x1.49x0.555 mm WLCSP9 | |
| NX20P0408 | D+/D- line OVP protection | 1.27x1.67x0.525 mm WLCSP12 | |
| NX30P6093 | Mobile Phone | 30 V OVP, 100 V Surge with moisture detection, 9 mohm RDSON | 1.7x2.16x0.4 mm WLCSP20 |
| NX30P6093A | 30 V Bi-directional OVP, 100 V Surge with moisture detection, 16 mohm RDSON, 1.5 A OTG | ||
| NX30P0121 | Mobile Phone, Wireless Charging | Back to Back output OVP for Qualcomm's platform | 1.65x1.25x0.565 mm WLCSP12 |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings