The transmission system ensures that engine torque output is efficiently transferred to the road, providing the traction and control drivers require.
Our comprehensive microcontrollers portfolio, together with standard analog and mixed-signal ICs, provide high-performance and high-temperature operation in harsh environments and the required reliability for automated manual transmissions and dual-clutch applications.
Our MCU portfolio offers motor control solutions with a complete development ecosystem, including low-level software tools, to speed design cycles.
Electric motor control solution in automotive are increasingly replacing mechanical approaches for better fuel efficiency, for a higher degree of automation and for increased comfort.