Overview

Category Products Features
Wireless Microcontrollers and Connectivity
IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM Ultra low power, high performance wireless microcontroller supporting ZigBee Green Power and IEEE802.15.4 networking stacks.
ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM Ultra low power, high performance wireless microcontroller supporting RF4CE and IEEE802.15.4 networking stacks.
ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM Ultra low power, high performance wireless microcontroller supporting ZigBee and IEEE802.15.4 networking stacks.
ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM Ultra low power, high performance wireless microcontroller for ZigBee applications.
Interface
LCD driver for low multiplex rates LCD driver for low multiplex rates.
Automotive LCD driver for character displays Automotive LCD driver for character displays.
LCD drivers More LCD Drivers options to start your design.

What's New

Blog

Bringing work home – building automation from the workplace is coming home.

Home and building automation (HABA) is a segment of the Internet of Things (IoT), and, as such, is a pretty hot topic these days.