The TFA9892 is the industry’s first power amplifier capable of delivering a 12-volt boosted output, reaching above seven watts of output power from a single cell battery, or up to 15 watts from a 12-volt supply. With best-in-class power performance, the TFA9892 features smart speaker protection by sensing current, power, and temperature, thus allowing consumers to get the best audio quality performance out of the speakers while preventing damage.
“Delivering superior sound quality with acoustic perfection is important to NXP and we always strive to create solutions that complement the user experience,” said
Delivering
The new TFA9892 comes with an embedded on-board DSP featuring an integrated speaker boost algorithm that provides tremendous improvements in bass and drums performance, reduces background noise and eliminates compression artifacts. With enhanced audio performance, the TFA9892 provides exceptional power efficiency, enables louder sound capability and wider dynamic range on to an 8-ohm speaker. In addition, high efficiency can reduce battery consumption to enable longer playing and listening time. With the TFA9892 NXP delivers best-in-class speaker protection algorithm enabling power delivery of up to more than 7.4 watts on 4.2-volt batteries with one percent Total Harmonic Distortion (THD) on 8-ohm and two watt rated speakers.
Learn more about NXP Technologies during Computex 2017 in
The TFA9892 smart audio amplifier and the new TFA9896 (tiny amplifier for wearable) which features ultra-low battery consumption, improved call quality and dynamic loudness, are new products being introduced at Computex 2017.
Product Availability
The TFA9892 smart audio amplifier is sampling now. For more information on NXP’s complete line of audio amplifiers, visit the NXP mobile audio portfolio web page.
About
NXP and the NXP logo are trademarks of
For more information, please contact:Americas Tate TranTel : +1 408-802-0602Email:tate.tran@nxp.comEurope Martijn van der Linden Tel: +31 6 10914896Email: martijn.van.der.linden@nxp.comGreater China /AsiaEsther Chang Tel: +886 2 8170 9990Email: esther.chang@nxp.com