NXP’s QorIQ NFV solution leverages the industry’s broadest portfolio of 64-bit ARM v8-based LS-series processors, spanning from 9.6mm x 9.6mm SoCs running at 1 W typical power, up to eight-core SoCs with 64-bit ARM Cortex-A72 cores running at 2 GHz and delivering up to 100 Gbps of performance at under 40 W of power. NXP complements these devices with software based on the OPNFV Brahmaputra release with industry standard components like OpenStack, OpenDayLight, KVM, Docker, DPDK, ODP and OVS, which enable customers to seamlessly migrate their applications from the data center to the network’s edge. In addition, the LS1088 and LS2088 processors provide support to offload the entire virtual switching and service-chaining into programmable hardware engines, freeing up the ARM cores to run a much larger density of virtual network functions. These NXP solutions support a range of use cases and can be deployed in a wide variety of form factors including thin/thick clients, network appliances or micro-servers.
The solution provides a highly scalable and efficient virtualization platform, featuring exceptional performance, power and price propositions for targeted applications. This standards-compliant offering allows customers to quickly deploy services throughout the network, combining the right balance of virtual network infrastructure offload with general purpose ARM® v8 64-bit compute performance, while maintaining compatibility with a single standard software ecosystem from the data-center to the network.
“NXP understands that virtualization holds tremendous promise outside the cloud,” said Noy Kucuk, vice president of product development for NXP’s Digital Networking business line. “For network operators, virtualization can boost network efficiency, security and service agility while reducing power consumption and lowering operation costs. And for carriers, fully virtualized networks can dramatically boost end user satisfaction by supporting the rapid delivery of a range of new and differentiated services on next-generation broadband gateways and customer premise equipment powered by highly virtualized silicon/software platforms.”
The extension of virtualization beyond the cloud presents significant growth opportunities. For example, research firm IHS Infonetics predicts the service provider NFV market will grow from
Applications and Technical Details
Compatible with emerging standards for virtual network functions (VNF) and management and operations (MANO) technology, NXP’s QorIQ NFV platform is based on OPNFV software developed through the
The QorIQ NFV solution is comprised of:
NXP is demonstrating the QorIQ NFV solution at the OPNFV Summit in
About
NXP, the NXP logo and QorIQ are trademarks of
For more information, please contact:Americas Jack TaylorTel : +1 512 560-7143Email: jack.taylor@nxp.comGreater China /AsiaEsther ChangTel : +886 2 8170 9990Email: esther.chan@nxp.comEurope Martijn van der Linden Phone: +31 6 1091 4896Email: martijn.van.der.linden@nxp.com
Tags: Industrial