Highlights
Maintaining battery life has generally been recognized as a looming concern for mobile device users. NXP charging products are designed to offer more flexibility, usability and paves the way for faster and more convenient charging experiences for a variety of mobile devices such as mobile phones, tablets, wearables, medical devices, power tools and point of sales equipment.
The reference design and adapters will be demonstrated at the
15W Multi-Standard Wireless Charging Solution
Delivering 3x the power of today’s wireless charging methods, NXP’s 15W wireless offering is being implemented today and provides efficient charging of larger form factor devices as well as faster charging on smaller ones.
NXP’s 15W portfolio includes complete, pre-certified transmit and receive solutions that can be readily deployed into consumer devices. In addition, a modular firmware and advanced API make it possible to easily add extra features for more complex use cases. For instance, a solution for the automotive transmitter market, including NFC and CAN communication, extended temperature range and guaranteed supply longevity, is already available and being implemented by several auto manufacturers for deployment in high-end 2017 car models with the aim to drive mass market adoption for wireless charging.
“We really see in-vehicle wireless charging as a natural place for broad adoption. The multi-standard solution offered by NXP’s MWCT1x1x enables rapid adoption of wireless charging and uniquely eliminates the uncertainty of designing around industry standards,” said Jeongyko Seo, research fellow at LG advanced R&D. “We’re excited to team up with industry leaders such as NXP to introduce convenient wireless charging experience to drivers.”
NXP’s new 15W wireless charging solution is available now. Contact your local NXP sales representative for more information or visit http://www.nxp.com/products/power-management/wireless-charging-ics
ACDC Fast Charging Adaptors
NXP’s high efficiency multi-standard Type-C charging adapters includes TEA190x, TEA1936, and TEA1993. Designed for the mobile and computing market, NXP’s new ACDC fast charging adaptors feature best-in-class safety and power density. Additionally, they feature multi-protocol support for USB-PD,
Samples of the fast charging platform are available now. For more information please visit: www.nxp.com.
About
NXP and the NXP logo are trademarks of
For more information, please contact:Americas Tate TranTel : +1 408-802-0602Email: tate.tran@nxp.comEurope Martijn van der Linden Tel: +31 6 10914896Email: martijn.van.der.linden@nxp.comGreater China /AsiaEsther Chang Tel: +886 2 8170 9990Email: esther.chang@nxp.com