EINDHOVEN,
“With the growth in connected IoT devices, organizations are seeking ‘real-time,’ simpler, yet trusted and secure methods to protect consumers,” said
A Solution to Combat Counterfeit Products
Fake products, improper product handling and counterfeit transactions are part of the daily challenges faced by major businesses and can destroy consumer confidence and trust in brands and services. NXP’s new devices that combat counterfeiting and tampering and work without a dedicated application, include:
Driving Secure Cold Chain Logistics and Enhanced Medicine Delivery
NXP NTAG SmartSensor devices, NHS3100 and NHS3152 are single-chip, integrated solutions that require minimal external components and can be designed to easily create NFC sensing and logging applications optimized for temperature monitoring in cold chain logistics, such as the transportation of cryogenic containers, as well as shipments of meat, produce and other goods where temperature or other advanced sensing monitoring is required. Additionally, NXP NTAG SmartSensor devices can be applied in solutions used to enhance patient and medicine adherence. Integrated in smart drug delivery devices — such as pill blisters, bottles, injection pens, inhalers or syringes — and combined with a smartphone application, SmartSensor devices provide patients and their caregivers with reminders and stimuli to alert them to follow their drug intake prescriptions.
NXP’s NTAG I²C plus Arduino pinout kit simplifies the development of connected tags for innovative NFC applications by interfacing with development platforms based on Kinetis, i.MX, UDOO Neo® and QorIQ. The new kit is well-suited for secure dynamic pairing with mobile devices; protocol agnostics and secure out-of-band commissioning for long-range connectivity technologies; and zero power configuration with mobile phones for industrial environments. Software support, including a Bluetooth pairing example is available through the Kinetis Expert tool. The NFC portfolio is supported by NXP’s approved engineering consultant program to offer experienced consulting or design services to help get products to market faster.
About
NXP, the NXP logo, Kinetis and NTAG are trademarks of
For more information, please contact:
Americas | Europe | Greater China / Asia | |||||||
Tate Tran | Martijn van der Linden | Esther Chang | |||||||
Tel: +1 408-802-0602 | Tel: +31 6 10914896 | Tel: +886 2 8170 9990 | |||||||
Email:tate.tran@nxp.com | Email: martijn.van.der.linden@nxp.com | Email: esther.chang@nxp.com |
Tags: Industrial and IoT