True integrated eCockpits for cars, multi-camera monitoring in industrial
systems and multi-domain systems requiring both open access and
safety/security are transforming the way we interact. To operate these complex
systems we need multiple high definition displays, running multiple operating
systems and enabled with new seamless HMI with safety systems such as
application sand-boxing. The NXP i.MX 8QuadMax and i.MX 8QuadPlus product
lines offer the potential to deliver all these features in one processor.
With the i.MX 8 family of processors using the Arm® Cortex®
A72 and Cortex A-53 and Cortex-M4F cores, along with the Tensilica®
HiFi 4 DSP use cases can be endless to showcase compute power, machine
learning, object detection and AI applications. In addition, with a dedicated
HSM module on-chip for security protection, NXP continues to drive solutions
to meet security needs across a broad range of applications including
automotive and industrial industries.
Sometimes our customers say it best. “We have been working with
NXP’s silicon early-on since we understood the potential of the i.MX
8QuadMax to forge a clear path of innovation in the connected car market. We
are an extremely technology-driven company and NXP’s i.MX 8QuadMax is a
perfect complement to our future vision for infotainment systems.”
Francesco Ortix, chief executive officer ART.
As the requirements and capabilities expand, so can the complexity of getting
your product to market. To help with this, NXP delivers the SoC and puts an
ecosystem of partners in place to enable a wider range of customers to help
develop faster with the i.MX 8QuadMax processor.
NXP Ecosystem and Partners Supporting the i.MX 8 Family
NXP and our embedded board system partners are gearing up to enable a more
streamlined development process and faster time to production of these
solutions.
Today, we are announcing a select group of early-access partners that NXP has
been working with to develop an active worldwide ecosystem for the i.MX
8QuadMax processor. Customers are encouraged to engage immediately to leverage
the expertise of all these partners; below is a summary of how they describe
their development plans:

The Advantech ROM-7720 QSeven module supports 4K hardware acceleration for
video decoding and additional GPU for image processing. This makes it ideal
for AI, Machine Vision and big data processing applications. For more details
and to buy a development kit,
click here.

The
congatec SMARC
module with the NXP i.MX 8 Quad Max processor offers excellent processing and
graphics performance for outdoor and mobile vehicle applications as well as in
industrial IoT and Industry 4.0 devices, machines and systems. Start with the
evaluation kit for a fast design-in.
i
Wave’s i.MX8QM/QP SMARC 2.0 compatible SOM integrates up to 8GB
LPDDR4, 128GB eMMC Flash, Dual 10/100/1000Mbps Ethernet, USB3.0 HUB,
802.11ac/ax Wi-Fi and BLE5.0. It is aimed to offer maximum performance with
higher graphic capability for complex and high-performance computing
applications.

Comprehensive multi-media interfaces and highest computing performance make
the
phyCORE-i.MX 8QM
from Phytec an ideal System on Module for graphics, imaging and security
applications. Thanks to 64-bit LPDDR4 RAM supports even large amounts of data
can be processed quickly and efficiently.

Toradex adds a new
Apalis SoM based on NXP® i.MX 8QuadMax
applications processor to its Apalis SoM family. The module includes Torizon
the easy-to-use industrial Linux Platform, an extensive integrated software
ecosystem, wireless connectivity and long-term support.

Variscite’s VAR-SOM-MX8
introduces advanced processing capabilities, high-end graphics and UltraHD 4K
video while maintaining pin-compatibility with fully scalable System-on-Module
range: From i.MX6ULL up to i.MX8QM.
For more information, please visit
i.MX 8 Family