Sign in to access this content and additional site features.
In this episode of Conversations at the Edge, Au‑Zone reveals how its edge AI camera platform, built on NXP’s i.MX 8 Plus, is helping the ocean detect, map and cleanup plastic debris up to 100 meters away. Using 4K imaging and onboard neural acceleration, the system processes data offline using under six watts of power and logs GPS‑tagged metadata without cloud connectivity. Designed for easy installation on ships, this scalable solution enables autonomous ocean mapping and supports global efforts to remove plastic pollution.
Au‑Zone’s edge AI camera platform maps ocean plastic using 4K imaging and NXP’s i.MX 8 Plus neural accelerator. Low‑power, autonomous ocean mapping enables scalable plastic cleanup by detecting debris up to 100 meters away. Collaboration with The Ocean Cleanup shows how robotics perception technology supports global efforts to remove ocean plastic.
Learn more about NXP's collaboration with Au-Zone.