Sign in to access this content and additional site features.
Watch this video as NXP’s Patrick Clapier explains more about what NXP RF Power is doing in the cellular infrastructure market. Spectrum expansion in the higher frequency bands along with the need for larger bandwidths to aggregate more carriers across diverse bands has opened the door for the use of GaN technology. Airfast 3 sets a higher standard for cellular base stations with NXP’s full range of high power LDMOS drivers and finals. NXP also provides small cell solutions with 2 GHz and 3.5 GHz.