Sign in to access this content and additional site features.
About This Video
The LPC4300 combines MCU and DSP applications by offering the industry's first asymmetrical, dual-core digital signal controller architecture featuring Arm® Cortex®-M4 and Cortex-M0 processors. Featuring unique configurable peripherals like the State Configurable Timer for complex motor control, SPI Flash Interface for interfacing with low-cost SPI flash, and a serial GPIO Interface, the LPC4300 becomes an excellent choice for control and signal processing applications such as audio, motor control, and digital power conversion. Performance benchmarks focused towards DSC were presenteded comparing the LPC4300 with other DSC controllers in the market today.