Sign in to access this content and additional site features.
About This Video
Watch as NXP® and Stonestreet One demonstrate how to make it faster and easier to connect devices via Bluetooth Low Energy to help advance innovation in the portable medical space. The complete Bluetooth Low Energy radio module solution is FCC/CE certified with onboard antenna and can run from a single typical coin-cell battery. It has a flexible design, small size, and is compatible with the Kinetis® Tower® System board for rapid prototyping.