Sign in to access this content and additional site features.
About This Video
See the cost effective solar panel tracker control using MC34932 dual H-Bridge motor driver in action. These thermally efficient 28V / 5A H-bridge DC brushed motor drivers feature real-time load current monitoring and automatic thermal back-off to ensure high availability operation in demanding high-current, high-temperature automotive and industrial applications.