Sign in to access this content and additional site features.
About This Video
Thomas Lorbach, NXP® Semiconductors, demonstrates the CHERRY energy-harvesting wireless switch. The batteryless switch uses the JN5168 -- NXP's newest wireless microcontroller for the "Internet of Things."
The compact, ultra-low-power JN5168 wireless microcontroller integrates directly into a standard E27 base of an LED lamp. Lamps fitted with the appropriate E27 base bulb can now be switched on and off - or dimmed - directly with the CHERRY energy-harvesting wireless switch without any further installation required.
The JN5168 is ideal for applications ranging from smart lighting and home automation, to building automation and wireless sensor networks. With extensive on-chip memory and RAM, design engineers can do more with a much lower bill of materials, while taking advantage of NXP's expertise in a wide range of software stacks based on the 802.15.4 standard.
CHERRY's energy-harvesting wireless switch:
http://cherryswitches.com/new-wireless-switch/
NXP's JN5168 wireless microcontroller for ZigBee, JenNet-IP and other 802.15.4 applications:
http://www.nxp.com/pip/JN5168
http://www.nxp.com/news/press-releases/2012/11/nxp-introduces-new-wireless-microcontroller-family-for-the-internet-of-things.html