Sign in to access this content and additional site features.
About This Video
In this video, Product Marketing Manager Amitkumar Bhojraj demonstrates the LCD capabilities of NXP's Cortex-M portfolio, showcasing our Cortex-M3-based LPC1788 board using the free Graphics Library (Segger emWin) that is available for the Cortex-M3 LPC178x Arm®, the LPC185x, and the Arm® Cortex®-M4 LPC435x.
Also, demos based on Embedded Artists, FDI, and IAR eval boards are showcased along with the NXP segment LCD controller that is featured on LPC11D14 and LPC12D27 Arm® Cortex®-M0 processors.