Sign in to access this content and additional site features.
The MCX A Series is NXP’s mainstream microcontroller series, designed to address a broad range of embedded applications with scalable device options, low power consumption and intelligent peripherals. Built to help engineers do more with less, the MCX A Series offers a low-cost, easy-to-use, small-footprint solution optimized with essential features, an innovative power architecture and software compatibility across the MCX portfolio.
Ideal for applications such as industrial sensors, motor control, battery-powered or handheld system controllers, and IoT devices, the MCX A Series delivers the flexibility and performance needed for today’s embedded designs.
Explore the MCX A Series.