Sign in to access this content and additional site features.
The oMG can be configured with multiple embedded WAN access technologies to provide uninterrupted data connectivity with unsurpassed throughput. Supported technologies include commercial cellular LTE, public safety broadband LTE (FirstNet), 2.4 GHz or 5 GHz Wi-Fi and 4.9 GHz broadband. It is also able to accept many consumer USB modems provided by your carrier for economical connectivity. The oMG is designed to be the central communications hub in the vehicle. Costly data plans can be reduced as multiple devices can simultaneously share the WAN uplink via Ethernet, Serial, USB, Bluetooth and Wi-Fi. The Wi-Fi supports both 2.4 GHz and 5 GHz MIMO, utilizing an external antenna to provide the best possible throughput and reach in and around the vehicle.
This demo is featured on NXP®.s Internet of Tomorrow Tour, driving the IoT to you. Tour dates @ http://iot.nxp.com