Sign in to access this content and additional site features.
The OM27462CDK is a complete development kit enabling easy antenna design with the NFC Cockpit software and fast application development with the full NFC Forum compliant and contact software libraries.
The OM27462CDK development kit contains a PN7462 NFC controller board (PNEV7462B) with a smartcard reader and SAM slot extension, two different antennas (65 x 65 mm and 30 x 50 mm) with matching components, 3 PCBs for individual antenna matching, 10 PN7462AU samples, and a selection of NFC sample cards and tags.
Learn how to use the OM27462CDK NFC controller development kit.
Ask NFC community, get expert advice from the developer community