Sign in to access this content and additional site features.
The new BMx7318/7518, part of the battery cell controller family is pin-to-pin compatible for electric vehicle (EV), energy storage system (ESS) and 48 V 2-wheelers. It integrates in the same chip as the battery junction box and gateway function. It is Automotive Automotive Safety Integrity Level C (ASIL C) compliant and Industrial Safety Integrity Level (SIL) 2 compliant with TÜV SÜD certification.
Learn more about the 18-Channel Li-Ion Battery Cell Controller IC.