The i.MX 7ULP crossover applications processors, NXP’s first 28nm FDSOI
applications processors for the broad embedded market, are widely available
now. Since announcement, they’ve been designed into a number of
products based on the winning combination of functionality and low power
consumption.
With wide availability through all major distribution channels,
we anticipate more companies will want to use the valuable features the
i.MX 7ULP brings together for their future designs as well.
The heterogeneous domain computing architecture in the i.MX 7ULP makes it
possible for low-power designs to dynamically shift between high-performance
and low-power modes depending on the use case. In the high-performance mode,
the processing accelerates due to improved CPU (Cortex-A7 vs. Cortex-M4) and
system performance (bus speed), while still leveraging lower power peripherals
as LP-DDR to minimize power consumption.
This processing power and high performance are what help make next generation
products versatile, connected devices, further demonstrating the impact of
NXP’s IoT innovation that is changing the way people live, work and
play.
Our customers have many decisions to make when designing their next generation
products—from the level of security and user interface experience to
product pricing. One of the more critical decisions happens early on and helps
provide direction for the rest of the development process. First is selecting
the right computing platform. Our customers may decide to use a
system-on-module (SOM) or create their own chip-down design from the ground
up.
NXP’s
i.MX 7ULP Evaluation Kit
(EVK), which includes design files and schematics, will get you started with
valuable insight into board layout to achieve a 4-layer board design. For
faster time to market we are confident that our group of early access partners
and solutions supporting i.MX 7ULP enable secure, low-power designs in a
variety of form factors.
Speaking of graphics, the i.MX 7ULP brings a flexible range of graphic
options, providing versions of the i.MX 7ULP with and without hardware
graphics accelerators. Both versions being pin-to-pin compatible make it easy
to scale up and down and allow for different product tiers using the same
design. If you need a graphics development environment, no problem. You can
choose from partners like Crank Software or ByteSnap Design who can enable
engineers to create brilliant, modern graphics for portable applications.
So, what are you waiting for—let’s get started and see just how
quickly you can get your next low-power design to market.
Please explore our early access partners supporting i.MX 7ULP and discover the
interactions you never thought possible.
Embedded Artists
![](/assets/images/en/blogs/iMX7ULP-blog-img1.png)
i.MX7ULP uCOM Board
- Optional on-board low-power Murata 1LV Wi-Fi/BT module
- Support for M.2 connector
- Linux driver support for Murata 1DX, 1MW, 1LV, 1CX modules
- Supports battery charging via PMIC
- Compact form factor with DF40C connectors, 42 x 45 mm
F&S
![](/assets/images/en/blogs/iMX7ULP-blog-img2.png)
PicoCore™i.MX7ULP
- Small size (35x40mm)
- Low energy consumption
- Long battery life
- Max. 64MB QSPI Flash, max. 32GB eMMC, max. 1GB LPDDR3 RAM
- WLAN/ BT 4.2
- USB, I2C, SPI, Audio, Touch, RTC
- MIPI-DSI
Volansys
![](/assets/images/en/blogs/iMX7ULP-blog-img3.png)
VOL NXP i.MX7ULP uSOM
- Heterogeneous multi-core processing architecture
- 2D and 3D Graphics Processing Unit
- External memory support: LPDDR2/LPDDR3
- Flash memory support: managed NAND (eMMC, eSD)
- MIPI DSI display interface
- Parallel camera interface
- 512KB of total SRAM
- Quad SPI (w/ On The Fly Decryption)
SoMLabs
![](/assets/images/en/blogs/iMX7ULP-blog-img4.1.png)
ActionSOM-7ULP
- 2D and 3D Graphics Processing Unit
- up to 1GB LPDDR3, up to 32GB eMMC Application domain
- 256kB SRAM, up to 128Mb (16MB) QuadSPI NOR Flash Real Time domain
- Built in Murata WiFi/Bluetooth
- Built in Ethernet Phy
- Linux and Android support
- SOM size: 82mm x 40mm x 4mm
![](/assets/images/en/blogs/iMX7ULP-blog-img5.png)
SnapUI is a lightweight user interface development tool which streamlines the
user interface (UI) prototyping and building process.
Get started here.
Crank Software
Storyboard Embedded GUI Design and Development Software allows users to create
rich GUIs rapidly for an embedded experience.
Get started here.