This embedded software solution provides high-level support for PF8x family PMICs. The driver implements basic functionality for PF8x interfacing such as I2C communication abstraction, watchdog settings and refresh, regulators and safety features configuration. The driver also provides complete register map.
Implementation of the PF8x software driver is generic, allowing to use any suitable microcontroller with I2C module. Example project for KL25Z microcontroller is a part of the package.