HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33774ATA

Roll over image to zoom in

Block Diagram

RD33774CNT3EVB

RD33774CNT3EVB RD33774PC3EVB Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • 3 MC33774ATA battery cell controllers (BCCs) for up to 54 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 8 analog inputs (including temperature sensors) or GPIOs with advanced filtering per BCC

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • Isolated electrical transport protocol link (ETPL) communication between CMU and BMU

Cost Reduction

  • Optimized BOM using capacitive isolation on and off board

Buy Options

BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :20
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :19
Order from distributors
BATT-18CTCABLE30-Image

Click to expand

BATT-18CTCABLE30
Active

Cell Terminal (CT) cable, 18 cells, 30 cm-long.

$25.00 USD
Pending Stock
Order from distributors
RD33774CNT3EVB-Image

Click to expand

RD33774CNT3EVB
Active

HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33774ATA.

Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Brochure (1)
Fact Sheet (1)
User Guide (1)
User Manual (2)
White Paper (2)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

Training

1 trainings

Support

What do you need help with?