800W Bidirectional DC-DC Conversion Solution Based on Programable Digital Signal Controller

Click image to open expanded view

Block Diagram

Bidirectional 800w DC-DC Conversion Based on Programable Digital Signal Controller

Bidirectional DC-DC Block Diagram

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Power Drivers

Powertrain and Engine Control

Interfaces

CAN with Flexible Data Rate

Power Management

AC-DC Controllers with Integrated Power Switch

Features

Key Features

  • Fully programmable Digital Signal Controller based solution
    • Highly optimized libraries, RTCESL, help speed development and improve code execution efficiency
  • CLLC topology to enable bi-directional power conversion
  • Active synchronous rectifier with optimized controller peripherals
  • Hybrid modulation mode of the PFM + PSM + burst mode for wide voltage gain range and high efficiency
  • 2P2Z digital controller enabled by NXP library for fast dynamic response
  • Constant voltage (CV) and constant current (CC) working mode for battery application
  • Modular software and hardware design for convenient internal reuse and customer evaluation
  • Isolated USB interface for the FreeMASTER connection
  • Isolated SCI communication between primary side and secondary side
  • Over-current, over/under-voltage, and over-temperature protection functions

Buy Options

HVP-56F83783-Image

Click to expand

HVP-56F83783
Active

High-Voltage Development Platform.

$57.50 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

5 software files

  • Application Example Software

    Application Code Hub Device Family DSC

  • Development IDEs and Build Tools

    CodeWarrior® for MCUs (Eclipse IDE)

  • Software Development Resources

    MCUXpresso SDK Builder for MC56F83783

  • Software Development Resources

    Multi-Mode Bidirectional AC-DC Converter Design Using MC56F83783

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?