Matrix LED Controller for Exterior Lighting Applications Host Evaluation Board

Click image to open expanded view

Block Diagram

Operating Context of the EVBMLC2HOST Evaluation Board Including the ASL6112SHN MLC

ASL61XXYH Block Diagram

Supported Devices

Power Drivers

Automotive Lighting LED Driver ICs

Features

Matrix LED controller

  • 16 channels, arranged in 4 configurable blocks of 4 switches each, to manage single or multiple strings with an up to 64 LED count
  • ASIL B compliant with ISO 26262 2nd Edition
  • Programmable 12-bit PWM dimming
  • Advanced diagnosis
  • CAN communication
  • Integrated 200 MHz oscillator
  • Built-in non-volatile multiple time programmable memory

Buy Options

EVBMLC2HOST-Image

Click to expand

EVBMLC2HOST
Active

Matrix LED Controller for Exterior Lighting Applications Host Evaluation Board.

$118.00 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?