LPC8N04 Development Board for LPC8N04 MCU

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

LPC800 Arm Cortex-M0+

Features

Microcontroller

  • LPC8N04 Arm® Cortex®-M0+ MCU running at up to 8 MHz
  • Detachable LPC8N04 minimal target with integrated PCB antenna

Debug

  • Onboard CMSIS-DAP (debug probe), based on LPC11U35 MCU
  • Debug connector to allow debug of target MCU using an external probe

Audio

  • Surface mount speaker with an amplifier for PWM-based sound output

Power Management

  • Supports energy harvesting operation with no battery or external power connection
  • Capable of operating from a choice of coin battery types (not supplied)

Tools and OS Support

  • Compatible with MCUXpresso IDE and other popular toolchains (incl. IAR and Keil®)
  • Preprogrammed with demo message scrolling/tune playing application (requires NFC-enabled Android phone to use)

User Components

  • User and target reset buttons
  • 5x7 LED array for user applications

Buy Options

OM40002-Image

Click to expand

OM40002
No Longer Manufactured

LPC8N04 Development Kit.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?