Motor and Motion Control for Humanoids and Mobile Robots

Click image to open expanded view

Block Diagram

Choose a diagram:

Motor Driver for Humanoid Joint Module

Motor Driver for Humanoid Joint Module Block Diagram

Cobot or Humanoid Arm

Cobot or Humanoid Arm Block Diagram

Simple Dexterous Hand

Simple Dexterous Hand Block Diagram

Advanced Dexterous Hand

Advanced Dexterous Hand Block Diagram

Inductive Encoder

Inductive Encoder Block Diagram

Supported Devices

Processors and Microcontrollers

MCX E Series Microcontrollers

MCX A Series Microcontrollers

i.MX RT Crossover MCUs

i.MX 9 Processors

Features

High‑Performance Motor Control

  • Supports brushless DC (BLDC) and permanent magnet synchronous motor (PMSM) motors for humanoid joints and robotic arms
  • Field‑Oriented Control (FOC) for precise torque, speed and position control
  • Scalable from single‑axis joints to multi‑axis kinematic chains

Deterministic Real‑Time Connectivity

  • Time‑Sensitive Networking (TSN) for deterministic, low‑latency communication
  • EtherCAT® support for synchronized multi‑axis motion control
  • Integrated controller area network flexible data-rate (CAN-FD) and Ethernet for distributed motor control architectures

Scalable and Distributed Architecture

  • i.MX RT1180–based kinematic chains for humanoid limbs and joints
  • Centralized or distributed control topologies supported
  • Enables synchronized motion across multiple joints and end effectors

Advanced Analog and Sensing Interfaces

  • High‑speed current sensing with sigma-delta analog-to-digital converter (SDADC) and SINC filtering
  • Multiple analog-to-digital converter (ADC) channels for voltage, temperature and position feedback
  • Encoder support including bidirectional serial synchronous interface (BiSS-C), T‑format and serial peripheral interface (SPI)‑based encoders

Safety and Reliability

  • Designed for precise, repeatable motion in human‑interactive environments
  • Supports functional safety‑oriented system designs
  • Robust fault detection and protection mechanisms for motor drives

Integrated Security

  • EdgeLock® security architecture for device identity, secure boot and trusted execution
  • Hardware‑based key storage and cryptographic acceleration
  • Supports secure firmware update and lifecycle management
  • Enables secure communication between distributed motor control nodes
  • Designed to support industrial and robotic systems with cybersecurity requirements

Software and Ecosystem Enablement

  • Supported by MCUXpresso software development kit (SDK) and NXP motor‑control software libraries
  • Compatible with real‑time operating systems and industrial protocol stacks
  • Holoscan Sensor Bridge (HSB)‑ready software architecture supporting integration with NVIDIA HSB–based systems
  • Accelerates bring‑up with reference software, middleware and development tools

Buy Options

FRDM-MCXE31B-Image

Click to expand

FRDM-MCXE31B
Active

FRDM Development Board for MCX E31 MCUs.

$30.00 USD
In Stock>100
Order from distributors
FRDM-IMXRT1186-Image

Click to expand

FRDM-IMXRT1186
Active

FRDM Development Board for i.MX RT1186.

$85.00 USD
In Stock :97
Order from distributors
MIMXRT1180-EVK-Image

Click to expand

MIMXRT1180-EVK
Active

i.MX RT1180 Evaluation Kit.

$300.00 USD
In Stock :11
Order from distributors
FRDM-MCXA156-Image

Click to expand

FRDM-MCXA156
Active

FRDM Development Board for MCX A144/5/6 A154/5/6 MCUs.

$15.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

9 documents

Compact List

Brochure (2)
Data Sheet (2)
Quick Reference Guide (2)
Reference Manual (1)
User Manual (2)

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?